Product Hierarchy
Product Hierarchy

1087A - Inst, 36 Pr #18 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, 300V 600V TC-ER 150V NPLF 90 Dry 75 Wet




UL Instrumentation, 36 Pair 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90 Dry 75 Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)3618 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)0.088 in (2.2 mm)Black, White and Numbered
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.084 in (2.1 mm)1.157 in (29.39 mm)Yes
Overall Cable Diameter (Nominal): 1.157 in (29.39 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCR
Pair(s)5.86 Ohm/1000ft (19.2 Ohm/km)
Nom Outer Shield DCR: 4.1 Ohm/1000ft (13 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 75°C Wet-30C to 90C Dry, 75C wet
Bend Radius
Stationary Min.Installation Min.
13.9 in (353 mm)13.9 in (353 mm)
Max. Pull Tension: 1635 lbs (741.6 kg)
Bulk Cable Weight: 725 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL1685 (FT4 Loading), FT4, 1202
NEC / UL Compliance: Article 336, Article 760, NPLF, TC-ER
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.557 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1087A 0101250BlackReel1,250 ft612825106166C Z
1087A 0105000BlackReel5,000 ft612825106173C
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product