Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
UL Instrumentation, 12 Pair 20+22AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| Pair(s) | 20 | 7x28 | BC - Bare Copper | |
| Comm Wire(s) | 22 | 7x30 | BC - Bare Copper | 1 |
| Conductor Count: | 25 |
| Total Number of Pairs: | 12 |
| Element | Material | Nominal Wall Thickness |
|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.018 in |
| Comm Wire(s) | PVC - Polyvinyl Chloride | 0.019 in |
| Number | Color |
|---|---|
| 1 | Black, White and Numbered |
| 2 | |
| 3 | |
| 4 | |
| 5 | |
| 6 | |
| 7 | |
| 8 | |
| 9 | |
| 10 | |
| 11 | |
| 12 | |
| 13 |
| Color |
|---|
| Orange |
| Element | Type | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| Comm Wire(s) | No Shield |
| Type | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.637 in | 0.063 in | Yes |
| Lay Direction |
|---|
| Left Hand |
| Element | Nominal Conductor DCR |
|---|---|
| Comm Wire(s) | 9.5 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
|---|---|
| 30 pF/ft | 55 pF/ft |
| Nominal Inductance |
|---|
| 0.19 µH/ft |
| Max. Recommended Current [A] |
|---|
| 3 Amps per conductor @ 25°C |
| UL Description | UL Voltage Rating |
|---|---|
| CMG, PLTC, UL AWM 2464 | 300 V |
| ITC | 150 V |
| 150 V RMS (ITC) |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -30°C to +105°C |
| Bulk Cable Weight: | 243 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 468 lbs |
| Minimum Bend Radius During Installation: | 6.4 in |
| Minimum Minor Axis Bend Radius: | 6.8 in |
| NEC Articles: | Article 725, Article 727, Article 800 |
| NEC/(UL) Compliance: | CMG, ITC, PLTC |
| CEC/C(UL) Compliance: | CMG |
| UL AWM Style Compliance: | AWM 2464 |
| Environmental Space: | Indoor/Outdoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| CSA/C(UL) Flammability: | FT4 |
| UL Flammability: | UL1685 (FT4 Loading) |
| ICEA Flammability: | T-29-520 |
| IEEE Flammability: | 1202 |
| UL voltage rating: | 300 V |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1078A 0107500 | Black | Reel | 7,500 ft | 612825105985 |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
| Update and Revision: | Revision Number: 0.673 Revision Date: 06-15-2026 |