Product Hierarchy
Product Hierarchy

1072A - Inst, 12 Pr #16 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 75C Wet




UL Instrumentation, 12 Pair 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1216 AWG7x24BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.022 in (0.56 mm)0.101 in (2.57 mm)Black, White and Numbered
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%16 AWG (7x24) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.064 in (1.6 mm)0.800 in (20.3 mm)Yes
Overall Cable Diameter (Nominal): 0.800 in (20.3 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCR
Pair(s)3.67 Ohm/1000ft (12.0 Ohm/km)
Nom Outer Shield DCR: 2.89 Ohm/1000ft (9.48 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 75°C Wet-30C to 90C Dry, 75C wet
Bend Radius
Stationary Min.Installation Min.
9.6 in (240 mm)9.6 in (240 mm)
Max. Pull Tension: 893 lbs (405 kg)
Bulk Cable Weight: 370.6 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL1685 (FT4 Loading), FT4, 1202
NEC / UL Compliance: Article 336, Article 760, NPLF, TC-ER
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.571 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1072A 0105000BlackReel5,000 ft612825105824C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product