Communication and Control, 5 Conductor 16 AWG (19/.0117) TC - Tinned Copper, PVC Insulation, Slate PVC Outer Jacket, AWM/STYLE 2463 80C, VW-1 UL VW-1
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 5 | 16 AWG | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.123 in (3.12 mm) | Black, White, Red, Green, Orange |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.430 in (10.9 mm) |
| Overall Cable Diameter (Nominal): | 0.430 in (10.9 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| Conductor(s) | 25 pF/ft (82 pF/m) | 0.2 µH/ft (0.66 µH/m) |
| UL Voltage Rating |
|---|
| 600 V (AWM 2463) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. |
|---|
| 4.3 in (110 mm) |
| Max. Pull Tension: | 102 lbs (46.3 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL VW-1 |
| AWM Compliance: | AWM 2463 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 1065 5C 16 AWG RU AWM 2463 VW-1 80C 600V CE ROHS |
| Update and Revision: | Revision Number: 0.120 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 1065 SL005 | Black | Reel | 100 ft |
| 1065 SL002 | Black | Reel | 500 ft |
| 1065 SL001 | Black | Reel | 1,000 ft |