(192)Server Cabinets
(4)Wall Mount Cabinets
(10)Seismic Cabinets
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
UL Instrumentation, 2 Pair 18AWG (7x26) Bare Copper, XLPE Insulation E1 Color Code,Overall Beldfoil® Shield, Black LSZH PE Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | XLP, XLPO, XLPE (Thermoset) | 0.031 in (0.79 mm) | 0.109 in (2.77 mm) | ICEA S-73-732 Table E1; Black & White and Numbered |
| Material |
|---|
| No Shield |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.047 in (1.2 mm) | 0.490 in | Yes |
| Overall Cable Diameter (Nominal): | 0.490 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 7.0 Ohm/1000ft | 11 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 4.75 Ohm/1000ft (15.6 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V (TC-ER) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -30°C To +90 °C Dry/Wet |
| Stationary Min. | Installation Min. |
|---|---|
| 5.88 in (149 mm) | 5.88 in |
| Max. Pull Tension: | 112 lbs (50.8 kg) |
| Bulk Cable Weight: | 85 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 760, TC-ER |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alternate color coding available upon request. |
| Update and Revision: | Revision Number: 0.52 Revision Date: 09-07-2025 |
| Item # | Putup Type |
|---|---|
| 1063S 0105000 | Reel |