(12392)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3218)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(916)M12 Power
(419)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(146)Splitter
(12)NR Series
(30)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(970)M12
(711)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)UL Instrumentation, 50 Pair 20+22AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 50 | 20 AWG | 7x28 | BC - Bare Copper |
Comm Wire(s) | 1 | 22 AWG | 7x30 | BC - Bare Copper |
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | Black, White and Numbered |
Comm Wire(s) | PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | Orange |
Element | Shield Type |
---|---|
Comm Wire(s) | No Shield |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.074 in (1.9 mm) | 1.143 in (29.03 mm) | Yes |
Overall Cable Diameter (Nominal): | 1.143 in (29.03 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|---|
Pair(s) | 9.5 Ohm/1000ft (31 Ohm/km) | 30 pF/ft (98 pF/m) | 55 pF/ft (180 pF/m) | 3 Amps per conductor @ 25°C |
Comm Wire(s) | 14.7 Ohm/1000ft (48.2 Ohm/km) |
UL Voltage Rating |
---|
300 V (CMG, PLTC, UL AWM 2464), 150 V (ITC) |
UL Temperature | Operating |
---|---|
105°C | -30°C to +105°C |
Stationary Min. | Installation Min. |
---|---|
11.4 in (290 mm) | 11.4 in (290 mm) |
Max. Pull Tension: | 1423 lbs (645.5 kg) |
Bulk Cable Weight: | 671 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
Flammability / Reaction to Fire: | UL1685 (FT4 Loading), FT4, T-29-520, 1202 |
NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.566 Revision Date: 02-03-2025 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1062A 0102500 | Black | Reel | 2,500 ft | 612825105640 | C Z |