Product Hierarchy
Product Hierarchy

1061A - Inst, 36 Pr #20+22 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG




UL Instrumentation, 36 Pair 20+22AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)3620 AWG7x28BC - Bare Copper
Comm Wire(s)122 AWG7x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)PVC - Polyvinyl Chloride0.018 in (0.46 mm)Black, White and Numbered
Comm Wire(s)PVC - Polyvinyl Chloride0.019 in (0.48 mm)Orange
Inner Shield
ElementShield Type
Comm Wire(s)No Shield
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.074 in (1.9 mm)0.980 in (24.9 mm)Yes
Overall Cable Diameter (Nominal): 0.980 in (24.9 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. InductanceMax. Current
Pair(s)9.5 Ohm/1000ft (31 Ohm/km)30 pF/ft (98 pF/m)55 pF/ft (180 pF/m)0.19 µH/ft (0.62 µH/m)3 Amps per conductor @ 25°C
Comm Wire(s)14.7 Ohm/1000ft (48.2 Ohm/km)
Nom Outer Shield DCR: 16 Ohm/1000ft (52 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG, PLTC, UL AWM 2464), 150 V (ITC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C to +105°C
Bend Radius
Stationary Min.Installation Min.
9.8 in (250 mm)9.8 in (250 mm)
Max. Pull Tension: 1031 lbs (467.7 kg)
Bulk Cable Weight: 509 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1685 (FT4 Loading), FT4, 1202
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.565 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1061A 0102500BlackReel2,500 ft612825105626C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product