(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(649)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(357)Modular (Empty) Panels
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
(109)UL Instrumentation, 4 Pair 20+22AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 20 AWG | 7x28 | BC - Bare Copper |
Comm Wire(s) | 1 | 22 AWG | 7x30 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.071 in (1.8 mm) | ICEA Chart E1 |
Comm Wire(s) | PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | 0.066 in (1.7 mm) | Orange |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.405 in (10.3 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.405 in (10.3 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|---|
Pair(s) | 10.9 Ohm/1000ft | 30 pF/ft (98 pF/m) | 55 pF/ft (180 pF/m) | 5.6 Amps per conductor @ 30°C |
Comm Wire(s) | 17.2 Ohm/1000ft (56.4 Ohm/km) | 9.6 Amps per conductor @ 30°C |
UL Voltage Rating |
---|
300 V (PLTC, CMG, AWM 2464), 150 V (ITC) |
UL Temperature | Operating |
---|---|
105°C | -30°C to +105°C |
Stationary Min. | Installation Min. |
---|---|
4.9 in (120 mm) | 4.9 in (120 mm) |
Max. Pull Tension: | 123 lbs (55.8 kg) |
Bulk Cable Weight: | 78 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.603 Revision Date: 01-11-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1056A 01010000 | Black | Reel | 10,000 ft | 612825105541 | C Z |