UL Instrumentation, 36 Pair 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 36 | 18 AWG | 7x26 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.088 in (2.2 mm) | Black, White Numbered |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC | Extra polyester tape for isolation |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.320 in (33.53 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.320 in (33.53 mm) |
| Element | Nom. Conductor DCR |
|---|---|
| Pair(s) | 5.86 Ohm/1000ft (19.2 Ohm/km) |
| Nom Outer Shield DCR: | 4 Ohm/1000ft (13 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V (TC-ER), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 75°C Wet | -30C to 90C Dry, 75C wet |
| Stationary Min. | Installation Min. |
|---|---|
| 15.8 in (401 mm) | 15.8 in (401 mm) |
| Max. Pull Tension: | 2139 lbs (970.2 kg) |
| Bulk Cable Weight: | 914 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 (FT4 Loading), FT4, 1202 |
| NEC / UL Compliance: | Article 336, Article 760, NPLF, TC-ER |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.577 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1054A 0101250 | Black | Reel | 1,250 ft | 612825105480 | C Z |