(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
UL Instrumentation, 16 Pair 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 16 | 18 AWG | 7x26 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.088 in (2.2 mm) | ICEA Chart E1 |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC | each pair, extra polyester tape for isolation |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.084 in (2.1 mm) | 0.898 in (22.8 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.898 in (22.8 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
|---|---|---|---|
| Pair(s) | 6.66 Ohm/1000ft | 8.48 Ohm/1000ft (27.8 Ohm/km) | 6 Amps per conductor @ 30°C |
| Nom Outer Shield DCR: | 5.07 Ohm/1000ft (16.6 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V (TC-ER), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -30°C to 90°C Dry/Wet |
| Stationary Min. | Installation Min. |
|---|---|
| 10.8 in (274 mm) | 10.8 in (274 mm) |
| Max. Pull Tension: | 752 lbs (341 kg) |
| Bulk Cable Weight: | 447 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, Article 760, NPLF, TC-ER |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.626 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1052A 0102500 | Black | Reel | 2,500 ft | 612825105411 | C Z |
| 1052A 0107500 | Black | Reel | 7,500 ft | 612825105435 | C |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |