Product Hierarchy
Product Hierarchy

1050A - Inst, 8 Pr #18 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet




UL Instrumentation, 8 Pair 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)818 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)0.088 in (2.2 mm)ICEA Chart E1
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TCeach pair, extra polyester tape for isolation
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.675 in (17.1 mm)Yes
Overall Cable Diameter (Nominal): 0.675 in (17.1 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRMax. Current
Pair(s)6.66 Ohm/1000ft8.48 Ohm/1000ft (27.8 Ohm/km)7 Amps per conductor @ 30°C
Nom Outer Shield DCR: 4.47 Ohm/1000ft (14.7 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-30°C to 90°C Dry/Wet
Bend Radius
Stationary Min.Installation Min.
8.1 in (210 mm)8.1 in (210 mm)
Max. Pull Tension: 393 lbs (178 kg)
Bulk Cable Weight: 237 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 760, NPLF, TC-ER
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.606 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1050A 0107500BlackReel7,500 ft612825105381C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product