Networking & Data Cable
(702)Industrial Ethernet Cable
(188)Enterprise Category Cable
(146)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(698)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(303)Video Cable
(270)75 Ohm SDI Coax
(99)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(389)50 Ohm Transmission Cable
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
(14378)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7176)Outdoor Fiber Cable
(5237)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
(145)Flex VFD Cable
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
(158)Safety, Sound, & Security Cable
(765)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3636)Modular Couplers
(12)Modular Plugs
(32)Receptacles
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
(16)Fiber Connectors
(66)Mechanical Connectors
(23)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(31)Valve Connectors
(786)Type A
(605)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(88)Type A Double-Ended Cordsets
(47)Type A Accessories
(32)Type A Adaptor
(6)Type B
(98)Type B Field Attachables
(48)Type B Receptacles
(5)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type C
(83)Workstation Outlets
(122)KeyConnect Outlets
(14)MDVO-Style Outlets
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
(325)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(66)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(74)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(34)G Series
(57)Sensor Actuator Connectors
(1061)M12
(780)Field Attachables
(92)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
(66)M12-Valve Cordsets
(2)M8
(303)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)M8-Valve Cordsets
(1)Accessories
(18)M8 and M12 Splitter
(25)Data Connectors
(289)Adapter and Splitter
(5)Double-Ended Cordsets
(156)Field Attachables
(28)Receptacles
(29)Single-Ended Cordsets
(71)SPE Connectors
(51)Assemblies & Cordsets
(1216)Fiber Patch Cords
(505)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(511)AV Assemblies
(10)Patch Panels & Components
(898)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
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
(115)Fiber Splicers & Tool Kits
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
UL Instrumentation, 1 Traid 18AWG (7x26) Bare Copper+ Ground, PVC-Nylon Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC-ER ITC CMG AWM 2464 SUN RES DIR BUR
| Suitable Applications: | Exposed Runs, Hazardous Locations,PLC,4-20ma |
| Element | AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
|---|---|---|---|---|---|
| Triad(s) | 18 | 7x26 | BC - Bare Copper | 1 | |
| Ground | 20 | BC - Bare Copper | 0.046 in |
| Conductor Count: | 4 |
| Element | Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.091 in | 0.017 in |
| Color |
|---|
| ICEA METHOD 1, Table E1 (BLACK, WHITE, RED) |
| Green |
| Type | Material | Material Trade Name | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | TC - Tinned Copper | 20 | 7x28 |
| Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.362 in | 0.047 in | Yes |
| Nominal Conductor DCR |
|---|
| 5.86 ohms/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 51 pF/ft |
| Max. Recommended Current [A] |
|---|
| 8 Amps per Conductor at 30ºC |
| Operating Temperature Range: | -30°C To +105°C |
| Oil Resistance: | Yes |
| Bulk Cable Weight: | 42.9 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 39 lbs |
| Minimum Bend Radius During Installation: | 2.4 |
| NEC Articles: | Article 725 |
| NEC/(UL) Compliance: | CMG, ITC, PLTC-ER |
| CEC/C(UL) Compliance: | CMG |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| Suitability - Burial: | Yes |
| Suitability - Hazardous Locations: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| IEEE Flammability: | IEEE 1202 FT4 |
| Update and Revision: | Revision Number: 0.1 Revision Date: 10-23-2026 |