Product Hierarchy
Product Hierarchy

1036A - Inst, 1 Tri #18 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG




UL Instrumentation, 1 Triad 18AWG (7x26) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Triad(s)118 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Triad(s)PVC - Polyvinyl Chloride0.019 in (0.48 mm)0.083 in (2.1 mm)ICEA Chart E1
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
SeparatorMaterialNom. ThicknessNom. DiameterRipcord
PP - Polypropylene TapePVC - Polyvinyl Chloride0.037 in (0.94 mm)0.272 in (6.91 mm)Yes
Overall Cable Diameter (Nominal): 0.272 in (6.91 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
Triad(s)6.79 Ohm/1000ft50 pF/ft (160 pF/m)0.17 µH/ft (0.56 µH/m)14 Amps per conductor @ 30°C
Nom Outer Shield DCR: 5.07 Ohm/1000ft (16.6 Ohm/km)
Voltage
UL Voltage Rating
300 V (PLTC, CMG, AWM 2464), 150 V (ITC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C to +105°C
Bend Radius
Stationary Min.Installation Min.
3.2 in (81 mm)3.2 in (81 mm)
Max. Pull Tension: 81 lbs (37 kg)
Bulk Cable Weight: 38 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.602 Revision Date: 04-10-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1036A 0101000BlackReel1,000 ft612825105152C
1036A 0105000BlackReel1,000 ft612825105176C Z
1036A 01010000BlackReel10,000 ft612825105169C Z
1036A 0061000Blue, LightReel1,000 ft612825105121C
1036A 0065000Blue, LightReel5,000 ft612825105145C Z
1036A 00610000Blue, LightReel10,000 ft612825105138C
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications