(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(649)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(357)Modular (Empty) Panels
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
(109)UL Instrumentation, 1 Triad 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),Thermocouple, distributed control system (DCS),programmable logic controller (PLC) |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 16 AWG | 7x24 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.091 in (2.3 mm) | Black, Red, White |
Material |
---|
No Shield |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.037 in (0.94 mm) | 0.270 in | Yes |
Overall Cable Diameter (Nominal): | 0.270 in |
Nom. Conductor DCR | Max. Current |
---|---|
4.2 Ohm/1000ft | 19 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
UL: 105°C, AWM 2464: 80°C | -20°C to +105°C |
Stationary Min. | Installation Min. |
---|---|
2.7 in (69 mm) | 2.7 in |
Max. Pull Tension: | 107 lbs (48.5 kg) |
Bulk Cable Weight: | 48 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance: | Article 725, Article 727, Article 800 |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Alternate color coding available upon request. |
Update and Revision: | Revision Number: 0.404 Revision Date: 01-10-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1034A 0101000 | Black | Reel | 1,000 ft | 612825105077 | C |
1034A 0104000 | Black | Reel | 4,000 ft | 612825105084 | C Z |