Product Hierarchy
Product Hierarchy

1034A - Inst, 1 Tri #16 Str BC, PVC Ins E1, Blk PVC Jkt, 300V PLTC ITC CMG




UL Instrumentation, 1 Triad 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),Thermocouple, distributed control system (DCS),programmable logic controller (PLC)

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)316 AWG7x24BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.091 in (2.3 mm)Black, Red, White
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.037 in (0.94 mm)0.270 inYes
Overall Cable Diameter (Nominal): 0.270 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
4.2 Ohm/1000ft19 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
UL: 105°C, AWM 2464: 80°C-20°C to +105°C
Bend Radius
Stationary Min.Installation Min.
2.7 in (69 mm)2.7 in
Max. Pull Tension: 107 lbs (48.5 kg)
Bulk Cable Weight: 48 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alternate color coding available upon request.

History

Update and Revision: Revision Number: 0.407 Revision Date: 04-10-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1034A 0101000BlackReel1,000 ft612825105077C
1034A 0104000BlackReel4,000 ft612825105084C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications