Product Hierarchy
Product Hierarchy

1033A - Inst, 1 Pr #20 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG




UL Instrumentation, 1 Pair 20AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)120 AWG7x28BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.018 in (0.46 mm)0.071 in (1.8 mm)ICEA Chart E1
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.037 in (0.94 mm)0.220 in (5.59 mm)Yes
Overall Cable Diameter (Nominal): 0.220 in (5.59 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Inductance Cond-GrndMax. Current
Pair(s)10.9 Ohm/1000ft30 pF/ft (98 pF/m)55 pF/ft (180 pF/m).20 µH/ft8 Amps per conductor @ 30°C
Nom Outer Shield DCR: 8.48 Ohm/1000ft (27.8 Ohm/km)
Voltage
UL Voltage Rating
300 V (PLTC, CMG, AWM 2464), 150 V (ITC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C to +105°C
Bend Radius
Stationary Min.Installation Min.
2.6 in (66 mm)2.6 in (66 mm)
Max. Pull Tension: 34 lbs (15 kg)
Bulk Cable Weight: 25 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.606 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1033A 0101000BlackReel1,000 ft612825105039C
1033A 01010000BlackReel10,000 ft612825105046C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product