Product Hierarchy
Product Hierarchy

1032AE - Inst, 2 Pr #18 Str BC, PVC-Nylon Ins E1, OS, Blk PVC Jkt, 300V PLTC-ER ITC CMG




UL Instrumentation, 2 Pair 18AWG (7x26) Bare Copper, PVC-Nylon Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC-ER ITC CMG AWM 2464 SUN RES DIR BUR

Product Overview

Suitable Applications: Exposed Runs, Hazardous Locations,PLC,4-20ma

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNominal DiameterNo. of Pairs
Conductor(s)187x26BC - Bare Copper0.047 in1
Total Number of Pairs: 1
Insulation
ElementMaterialNominal DiameterNominal Wall Thickness
Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.078 in0.016 in
Color Chart
NumberColor
1ICEA S-73-732 Table E1 Black & White
2White
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper207x28
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride0.289 in0.040 inYes

Electrical Characteristics

Conductor DCR
ElementNominal Conductor DCRNominal Outer Shield DCR
18 AWG Pair(s)5.86 Ohm/1000ft5.07 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Other Conductor to Shield
51 pF/ft95 pF/ft
Inductance
Nominal Inductance
0.19 µH/ft
Current
Max. Recommended Current [A]
8 Amps per Conductor at 30ºC
Voltage
UL DescriptionUL Voltage Rating
PLTC300 V RMS

Temperature Range

UL Temperature Rating: 105°C
Operating Temperature Range: -30°C To +105°C

Mechanical Characteristics

Bulk Cable Weight: 32 lbs/1000ft
Maximum Recommended Pulling Tension: 26 lbs
Minimum Minor Axis Bend Radius: 2.4 in

Standards

NEC/(UL) Compliance: CMG, ITC, PLTC
CEC/C(UL) Compliance: CMG
UL AWM Style Compliance: AWM 2464 (300 V 80°C)

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Hazardous Locations: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 FT4 Loading
IEEE Flammability: 1202
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Product Notes

Notes: Alternate color coding available upon request.

History

Update and Revision: Revision Number: 0.278 Revision Date: 04-13-2026
Date: 2006-09-13
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product