Product Hierarchy
Product Hierarchy

1031AEG - Inst, 1 Tri #16 Str BC +Ground, PVC-Nylon Ins E1, OS, Blk PVC Jkt, 300V PLTC-ER ITC-ER CMG




UL Instrumentation, 1 Triad 16AWG (7x24) Bare Copper+Ground, PVC-Nylon Ins E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC-ER ITC CMG AWM 2464 SUN RES DIR BUR

Product Overview

Suitable Applications: Exposed Runs, Hazardous Locations,PLC,4-20ma

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNominal DiameterNo. of Pairs
Triad(s)167x24BC - Bare Copper0.057 in1
Ground18BC - Bare Copper0.057
Conductor Count: 4
Insulation
ElementMaterialNominal DiameterNominal Wall Thickness
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.101 in0.019 in
Color Chart
Color
ICEA METHOD 1, Table E1
Green
Outer Shield
TypeMaterialMaterial Trade NameDrainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®TC - Tinned Copper187x26
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride0.398 in0.047 inYes

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
4.2 ohms/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
54. pF/ft
Current
Max. Recommended Current [A]
18 Amps per Conductor at 30ºC

Temperature Range

Operating Temperature Range: -30°C To +105°C

Mechanical Characteristics

Oil Resistance: Yes
Bulk Cable Weight: 62 lbs/1000ft
Maximum Recommended Pulling Tension: 94 lbs
Minimum Bend Radius During Installation: 3.0

Standards

NEC Articles: Article 725
NEC/(UL) Compliance: CMG, ITC, PLTC-ER
CEC/C(UL) Compliance: CMG

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes

Suitability

Suitability - Burial: Yes
Suitability - Hazardous Locations: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

IEEE Flammability: IEEE 1202 FT4

History

Update and Revision: Revision Number: 0.1 Revision Date: 10-23-2026
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product