Product Hierarchy
Product Hierarchy

1031A - Inst, 1 Tri #16 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG




UL Instrumentation, 1 Triad 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Triad(s)116 AWG7x24BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Triad(s)PVC - Polyvinyl Chloride0.019 in (0.48 mm)0.095 in (2.4 mm)ICEA Chart E1
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TC
Outer Jacket
SeparatorMaterialNom. ThicknessNom. DiameterRipcord
PP - Polypropylene TapePVC - Polyvinyl Chloride0.042 in (1.1 mm)0.308 in (7.82 mm)Yes
Overall Cable Diameter (Nominal): 0.308 in (7.82 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Triad(s)4.2 Ohm/1000ft54.1 pF/ft (177 pF/m)97.3 pF/ft (319 pF/m)0.156 µH/ft (0.512 µH/m)18 Amps per conductor @ 30°C
Nom Outer Shield DCR: 5.4 Ohm/1000ft (18 Ohm/km)
Voltage
UL Voltage Rating
300 V (PLTC, CMG, AWM 2464), 150 V (ITC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C to +105°C
Bend Radius
Stationary Min.Installation Min.
3.6 in (91 mm)3.6 in (91 mm)
Max. Pull Tension: 130 lbs (59 kg)
Bulk Cable Weight: 63 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.614 Revision Date: 04-10-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1031A 0101000BlackReel1,000 ft612825104902C
1031A 0105000BlackReel5,000 ft612825104926C Z
1031A 01010000BlackReel10,000 ft612825104919C Z
1031A 0061000Blue, LightReel1,000 ft612825104889C
1031A 00610000Blue, LightReel10,000 ft612825104896C
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications