(109)UL Instrumentation, 1 Pair 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG SUN RES
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 16 AWG | 7x24 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.091 in (2.3 mm) | ICEA Chart E1 |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.037 in (0.94 mm) | 0.259 in (6.58 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.259 in (6.58 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Pair(s) | 4.2 Ohm/1000ft | 61 pF/ft (200 pF/m) | 114 pF/ft (374 pF/m) | 18 Amps per conductor @ 30°C |
UL Voltage Rating |
---|
300 V (PLTC, CMG, AWM 2464), 150 V (ITC) |
UL Temperature | Operating |
---|---|
105°C | -30°C to +105°C |
Stationary Min. | Installation Min. |
---|---|
3.1 in (79 mm) | 3.1 in (79 mm) |
Max. Pull Tension: | 94 lbs (43 kg) |
Bulk Cable Weight: | 40 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.619 Revision Date: 02-15-2024 |
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
1030A 01020000 | Black | 612825104773 | |||
1030A.00305 | Black | Reel | 305 m | 8719605000002 | |
1030A 0101000 | Black | Reel | 1,000 ft | 612825104759 | C |
1030A 0105000 | Black | Reel | 5,000 ft | 612825104780 | C Z |
1030A 01010000 | Black | Reel | 10,000 ft | 612825104766 | C Z |
1030A 0061000 | Blue, Light | Reel | 1,000 ft | 612825104728 | C |
1030A 0065000 | Blue, Light | Reel | 5,000 ft | 612825104742 | |
1030A 00610000 | Blue, Light | Reel | 10,000 ft | 612825104735 | C |