(10)Type KX Thermocouple, 4 Pair 20+22AWG (Solid) Chromel+Alumel, PVC Insulation Yel, Red Color Code, Individual & Overall Beldfoil® Shield, Yellow PVC Outer Jacket, PLTC-ER ITC-ER CMG AWM 2464 SUN RES
AWG | Stranding | Material | Nominal Diameter | No. of Conductors | No. of Pairs |
---|---|---|---|---|---|
20 | Solid | Chromel & Alumel | 4 | ||
BC - Bare Copper | .066 in | 1 |
Conductor Count: | 9 |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.016 in |
PVC - Polyvinyl Chloride | 0.019 in |
Number | Color |
---|---|
1 | Yellow & Red and Numbered 1 |
2 | Yellow & Red and Numbered 2 |
3 | Yellow & Red and Numbered 3 |
4 | Yellow & Red and Numbered 4 |
5 | Orange |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | 7x30 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 | 7x28 |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.447 in | 0.053 in | Yes |
Individual Pair Nominal Shield DCR | Nominal Conductor DCR |
---|---|
10.6 Ohm/1000ft | 6.8 Ohm/1000ft |
UL Voltage Rating |
---|
300 V |
150 V RMS (Type NPLF) |
UL Temp Rating: | 105°C |
Operating Temp Range: | -30°C To +105°C |
Bulk Cable Weight: | 102 lbs/1000ft |
Max. Pull Tension: | 159 lbs |
Min Bend Radius/Minor Axis: | 3.9 in |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CMG, ITC-ER, PLTC-ER |
CEC/C(UL) Compliance: | CMG |
UL AWM Style Compliance: | 2464 |
ANSI Compliance: | MC 96.1-1982 Type KX |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | Yes |
Suitability - Sunlight Resistance: | Yes |
C(UL) Flammability: | FT4 |
UL Flammability: | UL1685 UL Loading |
IEEE Flammability: | 1202 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1012A 0045000 | Yellow | Reel | 5,000 ft | 612825102687 |
Footnote: | C - CRATE REEL PUT-UP. |
Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
Notes: | Chromel & Alumel = ""Chromel and Alumel are Hoskins Manufacturing Company trademarks."" |
Update and Revision: | Revision Number: 0.336 Revision Date: 09-30-2020 |