Product Hierarchy
Product Hierarchy

1000A - Type JX Thermocouple, 1 Pr #16 Sol, PVC Ins Wht, Red, OS, Blk PVC Jkt, 300V PLTC ITC CMG




Type JX Thermocouple, 1 Pair 16AWG (Solid) Iron+Constantan, PVC Insulation Wht, Red Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),Thermocouple, distributed control system (DCS),programmable logic controller (PLC)

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)116 AWGSolidIron & Constantan
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.021 in (0.53 mm)0.093 in (2.4 mm)White & Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (16x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.037 in (0.94 mm)0.264 in (6.71 mm)Yes
Overall Cable Diameter (Nominal): 0.264 in (6.71 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Inductance Cond-GrndMax. Current
Pair(s)24 Ohm/1000ft (79 Ohm/km)25 pF/ft (82 pF/m)51 pF/ft (170 pF/m).18 µH/ft
121 Ohm/1000ft (397 Ohm/km)18 Amps per conductor @ 30°C
Electricals Table Notes: Conductor DCR (Nom): 24 Ohm/1000ft (Iron), 121 Ohm/1000ft (Constantan)
Nom Outer Shield DCR: 5.93 Ohm/1000ft (19.5 Ohm/km)
Voltage
UL Voltage Rating
300 V (PLTC, CMG, AWM 2464), 150 V (ITC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C to +105°C
Bend Radius
Stationary Min.Installation Min.
3.1 in (79 mm)3.1 in (79 mm)
Max. Pull Tension: 83 lbs (38 kg)
Bulk Cable Weight: 38 lbs/1000ft (57 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): ISA MC 96.1-1982 Type JX

Product Notes

Notes: Constantan is a Hoskins Manufacturing Company trademark.

History

Update and Revision: Revision Number: 0.700 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1000A 0101000BlackReel1,000 ft612825102588C
1000A 01010000BlackReel10,000 ft612825102595C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product