Product Hierarchy
Product Hierarchy

0985 YM57530-Y 103 - Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with yellow jacket





Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with yellow jacket

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding Type: Shielded
Voltage Rating: 42 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 30 V AC/ 42 V DC
Current Rating: 1.5 A
Data Transmission Type: Fast Ethernet Cat5e
Data Transmission Rate: 100 Mbit/s

Technical Data Side 1

Side 1 Product Sub Family: M12 Standard
Side 1 Type of Contact/Gender: Male
Connector Design: Straight
Attachment Type: Knurled Screw
Number of Pins: 4
Coding, Side 1: D
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 25 °C - + 75 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuSn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PBT
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
Shielding Material: CuZn, tin-plated
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: YM57530-Y
Conductor Size: 24 AWG
Number of Wires: 2 Pair (bonded twisted pairs)
Minimal Bending Radius (Fixed Inst): 5 x D
Minimal Bending Radius (Flexible Inst): 10 x D
Cycles (Bending): 3
Cycles (Torsion): ˃ 5 M @ ± 360 °/1 m
Cable Jacket Material: TPE
Cable Jacket Color: Yellow
Cable Diameter D: ø 7.62 mm
Wire Insulation Material: Polyolefin
Insulated Wire Diameter: ø 1.02 ± 0.05 mm
Overall Shield (Cable): TC Braid 65%
Foil shield: Al Foil 100%
Ambient Temperature (Fixed Installation): - 40 °C - + 75 °C
Ambient Temperature (Flex Installation): - 25 °C - + 75 °C
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM 20626, 80C 600 V
Cable Characteristics: NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res
Core Colors: Bonded Twisted pairs: wh/or | wh/gn

Technical Data Side 2

Side 2 Product Sub Family: RJ45
Side 2 Type of Contact/Gender: Male
Connector Design, Side 2: Straight
Attachment Type, Side 2: Plug
Number of Pins, Side 2: 8 (4 terminated)
Coding, Side 2: RJ45
Mating Cycles, Side 2: ≤ 750
Ambient Temperature (Operation), Side 2*: - 40 °C - + 70 °C
Protection Degree / IP Rating, Side 2**: IP20
Contact Base Material, Side 2: P / CuSN
Contact Plating, Side 2: Au
Contact Bearer Material, Side 2: Polycarbonate
Contact Bearer Color, Side 2: Clear
Molded Body Material, Side 2: Elastomer Polyolefin
Molded Body Color, Side 2: Black

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Oil Resistance: Yes

Notes

Note Derating: Notice derating

History

Update and Revision: Revision Number: 0.20 Revision Date: 02-03-2025
Variants
Item #Item DescriptionCable Length
9000162240985 YM57530-Y 103/5M5 m
9000051310985 YM57530-Y 103/6.5M6.5 m
9000161860985 YM57530-Y 103/10M10 m
9000051510985 YM57530-Y 103/12M12 m
9000051240985 YM57530-Y 103/15M15 m
9000051520985 YM57530-Y 103/16M16 m
9000051250985 YM57530-Y 103/20M20 m
9000161870985 YM57530-Y 103/25M25 m
9000160140985 YM57530-Y 103/30M30 m
9000161880985 YM57530-Y 103/35M35 m
9000161740985 YM57530-Y 103/40M40 m
No accessories are available for this product