(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1259)Instrumentation Cable
(463)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(127)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(809)VFD Cable
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
(6)Adapter Frames
(99)Adapter Strips
(13)Fiber Wall Mounts
(14)Patch Panel Accessories
(49)Broadcast Patch Panels
(1)Industrial Networking
(1375)Managed Switches
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
(37)Security & Firewalls
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
Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a M12 male, straight, 4-pin, D-coding, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with white jacket
| Product Family: | Data Connectors |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Shielded |
| Voltage Rating: | 60 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 50 V AC / 60 V DC |
| Current Rating: | 4 A |
| Data Transmission Type: | Fast Ethernet Cat5e |
| Data Transmission Rate: | 100 Mbit/s |
| Side 1 Product Sub Family: | M12 Standard |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Straight |
| Attachment Type: | Knurled Screw |
| Number of Pins: | 4 |
| Coding, Side 1: | D |
| Mating Cycles: | ≤ 100 |
| Cable Gland: | PG 7 |
| Ambient Temperature (Operation)*: | - 25 °C - + 75 °C |
| Temperature Range (Gasket): | see Accessories |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Side 1 Design Standard: | IEC 61076-2-101 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | EN 60664-1 (2003/11); VDE 0110-1 |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuSn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PBT |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Molded Body Material: | TPU |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 HB |
| Housing Color: | see standard article |
| Attachment Material: | CuZn |
| Attachment Plating: | Nickel-plated |
| Shielding Material: | CuZn, tin-plated |
| Gasket Material: | NBR |
| Fastening Torque (Cable Gland): | PG7: (150-250) Ncm |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Accessories to Order Separately: | gasket: GDSN 307-4, 730176-002, NBR, flat gasket for temperature range: -25°C to +90°C, flat gasket GDSN 307-5, 730-310-003,EPDM, flat gasket for temperature range: -40°C to +125°C |
| Cable Number: | YM57530-W |
| Conductor Size: | 24 AWG |
| Number of Wires: | 2 Pair (bonded twisted pairs) |
| Minimal Bending Radius (Fixed Inst): |
| Minimal Bending Radius (Flexible Inst): |
| Cycles (Bending): |
| Cycles (Torsion): | ˃ 5 M @ ± 360 °/1 m |
| Cable Jacket Material: | TPE |
| Cable Jacket Color: | White |
| Cable Diameter D: | ø 7.62 mm |
| Wire Insulation Material: | Polyolefin |
| Insulated Wire Diameter: | ø 1.02 ± 0.05 mm |
| Overall Shield (Cable): | TC Braid 65% |
| Foil shield: | Al Foil 100% |
| Ambient Temperature (Fixed Installation): | - 40 °C - + 75 °C |
| Ambient Temperature (Flex Installation): | - 25 °C - + 75 °C |
| Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
| UL Cable Type: | AWM 20626, 80C 600 V |
| Cable Characteristics: | NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res |
| Core Colors: | Bonded Twisted pairs: wh/or | wh/gn |
| Side 2 Product Sub Family: | M12 Standard |
| Side 2 Type of Contact/Gender: | Male |
| Connector Design, Side 2: | Straight |
| Attachment Type, Side 2: | Knurled Screw |
| Number of Pins, Side 2: | 4 |
| Coding, Side 2: | D |
| Mating Cycles, Side 2: | ≤ 100 |
| Ambient Temperature (Operation), Side 2*: | - 25 °C - + 75 °C |
| Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
| Design Standard, Side 2: | IEC 61076-2-101 |
| Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category, Side 2: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material, Side 2: | CuSn |
| Contact Plating, Side 2: | Cu/Au |
| Contact Bearer Material, Side 2: | PBT |
| Contact Bearer Color, Side 2: | Black |
| Flammability Class (Contact Bearer), Side 2: | UL 94 HB |
| Molded Body Material, Side 2: | TPU |
| Molded Body Color, Side 2: | Black |
| Flammability Class (Molded Body), Side 2: | UL 94 HB |
| Attachment Material, Side 2: | CuZn |
| Attachment Plating, Side 2: | Nickel-plated |
| Shielding Material, Side 2: | CuZn, tin-plated |
| Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
| RoHS Compliant: | Yes |
| Oil Resistance: | Yes |
| Note Derating: | Notice derating |
| Update and Revision: | Revision Number: 0.44 Revision Date: 04-25-2023 |
| Item # | Item Description | Cable Length |
|---|---|---|
| 900004518 | 0985 YM57530-W 100/1M | 1 m |
| 900016227 | 0985 YM57530-W 100/3M | 3 m |
| 900004998 | 0985 YM57530-W 100/5M | 5 m |
| 900004999 | 0985 YM57530-W 100/15M | 15 m |
| 500005000 | DISCONTINUED | 20 m |
| 900005000 | 0985 YM57530-W 100/20M | 20 m |
| 900016228 | 0985 YM57530-W 100/25M | 25 m |
| 900005001 | 0985 YM57530-W 100/30M | 30 m |
| 900005002 | 0985 YM57530-W 100/40M | 40 m |
| 900005003 | 0985 YM57530-W 100/50M | 50 m |
| 900005064 | 0985 YM57530-W 100/70M | 70 m |
| 900005206 | 0985 YM57530-W 100/75M | 75 m |
| 900005153 | 0985 YM57530-W 100/80M | 80 m |
| 900005207 | 0985 YM57530-W 100/82M | 82 m |