Fast Ethernet Cat5e, double-ended cord set, RJ45 male, straight, 8-pin to a M12 female, PG9 panel rear mount, 4-pin, D-coding, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with blue jacket
| Product Family: | Data Connectors |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Shielded |
| Voltage Rating: | 42 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 30 V AC/ 42 V DC |
| Current Rating: | 1.5 A |
| Data Transmission Type: | Fast Ethernet Cat5e |
| Data Transmission Rate: | 100 Mbit/s |
| Side 1 Product Sub Family: | RJ45 |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Straight |
| Attachment Type: | Plug |
| Number of Pins: | 8 (4 terminated) |
| Coding, Side 1: | RJ45 |
| Mating Cycles: | ≤ 750 |
| Ambient Temperature (Operation)*: | - 40 °C - + 70 °C |
| Protection Degree / IP Rating**: | IP20 |
| Contact Base Material: | P / CuSN |
| Side 1 Contact Plating: | Au |
| Contact Bearer Material: | Polycarbonate |
| Contact Bearer Color: | Clear |
| Molded Body Material: | Elastomer Polyolefin |
| Molded Body Color: | Black |
| Cable Number: | YM57530-U |
| Conductor Size: | 24 AWG |
| Number of Wires: | 2 Pair (bonded twisted pairs) |
| Minimal Bending Radius (Fixed Inst): |
| Minimal Bending Radius (Flexible Inst): |
| Cycles (Bending): |
| Cycles (Torsion): | ˃ 5 M @ ± 360 °/1 m |
| Cable Jacket Material: | TPE |
| Cable Jacket Color: | Blue |
| Cable Diameter D: | ø 7.62 mm |
| Wire Insulation Material: | Polyolefin |
| Insulated Wire Diameter: | ø 1.02 ± 0.05 mm |
| Overall Shield (Cable): | TC Braid 65% |
| Foil shield: | Al Foil 100% |
| Ambient Temperature (Fixed Installation): | - 40 °C - + 75 °C |
| Ambient Temperature (Flex Installation): | - 25 °C - + 75 °C |
| Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
| UL Cable Type: | AWM 20626, 80C 600 V |
| Cable Characteristics: | NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res |
| Core Colors: | Bonded Twisted pairs: wh/or | wh/gn |
| Side 2 Product Sub Family: | M12 Standard |
| Side 2 Type of Contact/Gender: | Female |
| Connector Design, Side 2: | Panel Mount PG9 Rear Mount |
| Attachment Type, Side 2: | Internally Threaded |
| Number of Pins, Side 2: | 4 |
| Coding, Side 2: | D |
| Mating Cycles, Side 2: | ≤ 100 |
| Ambient Temperature (Operation), Side 2*: | - 25 °C - + 75 °C |
| Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
| Design Standard, Side 2: | IEC 61076-2-101 |
| Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category, Side 2: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material, Side 2: | CuSn |
| Contact Plating, Side 2: | Cu/Au |
| Contact Bearer Material, Side 2: | PBT |
| Contact Bearer Color, Side 2: | Black |
| Flammability Class (Contact Bearer), Side 2: | UL 94 HB |
| Molded Body Material, Side 2: | CuSn, Nickled Plated |
| Molded Body Color, Side 2: | Sliver |
| Shielding Material, Side 2: | CuZn, tin-plated |
| Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
| RoHS Compliant: | Yes |
| Oil Resistance: | Yes |
| Note Derating: | Notice derating |
| Update and Revision: | Revision Number: 0.31 Revision Date: 04-25-2023 |
| Item # | Item Description | Cable Length |
|---|---|---|
| 900004500 | 0985 YM57530-U 104/0.5M | 0.5 m |
| 900004501 | 0985 YM57530-U 104/1M | 1 m |
| 900004502 | 0985 YM57530-U 104/2M | 2 m |
| 900004503 | 0985 YM57530-U 104/3M | 3 m |