Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(912)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(75)Network Management
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
(5)macmon SDP
(1)Accessories
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
Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a M12 male, straight, 4-pin, D-coding, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with red jacket
| Product Family: | Data Connectors |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Shielded |
| Voltage Rating: | 60 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 50 V AC / 60 V DC |
| Current Rating: | 4 A |
| Data Transmission Type: | Fast Ethernet Cat5e |
| Data Transmission Rate: | 100 Mbit/s |
| Side 1 Product Sub Family: | M12 Standard |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Straight |
| Attachment Type: | Knurled Screw |
| Number of Pins: | 4 |
| Coding, Side 1: | D |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 25 °C - + 75 °C |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Design Standard: | IEC 61076-2-101 |
| Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuSn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PBT |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Molded Body Material: | TPU |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | CuZn |
| Attachment Plating: | Nickel-plated |
| Shielding Material: | CuZn, tin-plated |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Cable Number: | YM5753-R |
| Conductor Size: | 24 AWG |
| Number of Wires: | 2 Pair (bonded twisted pairs) |
| Minimal Bending Radius (Fixed Inst): |
| Minimal Bending Radius (Flexible Inst): |
| Cycles (Bending): |
| Cycles (Torsion): | ˃ 5 M @ ± 360 °/1 m |
| Cable Jacket Material: | TPE |
| Cable Jacket Color: | Red |
| Cable Diameter D: | ø 7.62 mm |
| Wire Insulation Material: | Polyolefin |
| Insulated Wire Diameter: | ø 1.02 ± 0.05 mm |
| Overall Shield (Cable): | TC Braid 65% |
| Foil shield: | Al Foil 100% |
| Ambient Temperature (Fixed Installation): | - 40 °C - + 75 °C |
| Ambient Temperature (Flex Installation): | - 25 °C - + 75 °C |
| Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
| UL Cable Type: | AWM 20626, 80C 600 V |
| Cable Characteristics: | NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res |
| Core Colors: | Bonded Twisted pairs: wh/or | wh/gn |
| Side 2 Product Sub Family: | M12 Standard |
| Side 2 Type of Contact/Gender: | Male |
| Connector Design, Side 2: | Straight |
| Attachment Type, Side 2: | Knurled Screw |
| Number of Pins, Side 2: | 4 |
| Coding, Side 2: | D |
| Mating Cycles, Side 2: | ≤ 100 |
| Ambient Temperature (Operation), Side 2*: | - 25 °C - + 75 °C |
| Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
| Design Standard, Side 2: | IEC 61076-2-101 |
| Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category, Side 2: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material, Side 2: | CuSn |
| Contact Plating, Side 2: | Cu/Au |
| Contact Bearer Material, Side 2: | PBT |
| Contact Bearer Color, Side 2: | Black |
| Flammability Class (Contact Bearer), Side 2: | UL 94 HB |
| Molded Body Material, Side 2: | TPU |
| Molded Body Color, Side 2: | Black |
| Flammability Class (Molded Body), Side 2: | UL 94 HB |
| Attachment Material, Side 2: | CuZn |
| Attachment Plating, Side 2: | Nickel-plated |
| Shielding Material, Side 2: | CuZn, tin-plated |
| Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
| RoHS Compliant: | Yes |
| Oil Resistance: | Yes |
| Note Derating: | Notice derating |
| Update and Revision: | Revision Number: 0.31 Revision Date: 04-25-2023 |
| Item # | Item Description | Cable Length |
|---|---|---|
| 900005188 | 0985 YM57530-R 100/0.5M | 0.5 m |
| 900005198 | 0985 YM57530-R 100/1M | 1 m |
| 900004867 | 0985 YM57530-R 100/2M | 2 m |
| 900004868 | 0985 YM57530-R 100/3M | 3 m |
| 900004869 | 0985 YM57530-R 100/4M | 4 m |
| 900004870 | 0985 YM57530-R 100/5M | 5 m |
| 900004871 | 0985 YM57530-R 100/6M | 6 m |
| 900004872 | 0985 YM57530-R 100/7M | 7 m |
| 900016369 | 0985 YM57530-R 100/37 M | 7 m |
| 900004873 | 0985 YM57530-R 100/8M | 8 m |
| 900004874 | 0985 YM57530-R 100/9M | 9 m |
| 900004470 | 0985 YM57530-R 100/10M | 10 m |
| 900004400 | 0985 YM57530-R 100/11M | 11 m |
| 900004471 | 0985 YM57530-R 100/15M | 15 m |
| 900004401 | 0985 YM57530-R 100/16M | 16 m |
| 900004443 | 0985 YM57530-R 100/20M | 20 m |
| 900004407 | 0985 YM57530-R 100/22M | 22 m |
| 900004280 | 0985 YM57530-R 100/25M | 25 m |
| 900004281 | 0985 YM57530-R 100/30M | 30 m |
| 900004444 | 0985 YM57530-R 100/35M | 35 m |
| 900004399 | 0985 YM57530-R 100/40M | 40 m |
| 900016368 | 0985 YM57530-R 100/42 M | 42 m |
| 900004875 | 0985 YM57530-R 100/45M | 45 m |
| 900004402 | 0985 YM57530-R 100/46M | 46 m |
| 900004445 | 0985 YM57530-R 100/50M | 50 m |
| 900004876 | 0985 YM57530-R 100/55M | 55 m |
| 900004877 | 0985 YM57530-R 100/60M | 60 m |
| 900004472 | 0985 YM57530-R 100/70M | 70 m |
| 900004473 | 0985 YM57530-R 100/80M | 80 m |
| 900004815 | 0985 YM57530-R 100/82M | 82 m |