(109)Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with black jacket
Product Family: | Data Connectors |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Shielded |
Rated Voltage: | 42 V |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 30 V AC/ 42 V DC |
Rated Current*: | 1.5 A |
Data Transmission: | Fast Ethernet Cat5e |
Data Transmission Rate: | 100 Mbit/s |
Product Sub Family: | M12 Standard |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Knurled Screw |
Number of Pins: | 4 |
Coding: | D |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 25 °C - + 75 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PBT |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | TPU |
Molded Body Color: | Black |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
Shielding Material: | CuZn, tin-plated |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | YM57530-BK |
Conductor Size: | 24 AWG |
Number of Wires: | 2 Pair (bonded twisted pairs) |
Minimal Bending Radius (Fixed Inst): |
Minimal Bending Radius (Flexible Inst): |
Cycles (Bending): |
Cycles (Torsion): | ˃ 5 M @ ± 360 °/1 m |
Cable Jacket Material: | TPE |
Cable Jacket Color: | Black |
Cable Diameter D: | ø 7.62 mm |
Wire Insulation Material: | Polyolefin |
Insulated Wire Diameter: | ø 1.02 ± 0.05 mm |
Overall Shield (Cable): | TC Braid 65% |
Foil shield: | Al Foil 100% |
Ambient Temperature (Fixed Installation): | - 40 °C - + 75 °C |
Ambient Temperature (Flex Installation): | - 25 °C - + 75 °C |
Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
UL Cable Type: | AWM 20626, 80C 600 V |
Cable Characteristics: | NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res |
Core Colors: | Bonded Twisted pairs: wh/or | wh/gn |
Product Sub Family, Side 2: | RJ45 |
Type of Contact / Gender, Side 2: | Male |
Connector Design, Side 2: | Straight |
Attachment Type, Side 2: | Plug |
Number of Pins, Side 2: | 8 (4 terminated) |
Coding, Side 2: | RJ45 |
Mating Cycles, Side 2: | ≤ 750 |
Ambient Temperature (Operation), Side 2*: | - 40 °C - + 70 °C |
Protection Degree / IP Rating, Side 2**: | IP20 |
Contact Base Material, Side 2: | P / CuSN |
Contact Plating, Side 2: | Au |
Contact Bearer Material, Side 2: | Polycarbonate |
Contact Bearer Color, Side 2: | Clear |
Molded Body Material, Side 2: | Elastomer Polyolefin |
Molded Body Color, Side 2: | Black |
RoHS Compliant: | Yes |
Oil Resistance: | Yes |
Note Derating: | Notice derating |
Update and Revision: | Revision Number: 0.13 Revision Date: 08-25-2022 |
Item # | Item Description | Cable Length |
---|---|---|
900016370 | 0985 YM57530-BK 103/6M | 6 m |
900016384 | 0985 YM57530-BK 103/8M | 8 m |
900016378 | 0985 YM57530-BK 103/10M | 10 m |