Product Hierarchy
Product Hierarchy

0985 S4742 502 - Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight RJ45-coded black RJ45 Field Attachable to male straight RJ45-coded black RJ45 Field Attachable, shielded, 30 V AC / 42 V DC, 1.5 A; TPE green cable, 4-wires, 0.38 mm²







Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight RJ45-coded black RJ45 Field Attachable to male straight RJ45-coded black RJ45 Field Attachable, shielded, 30 V AC / 42 V DC, 1.5 A; TPE green cable, 4-wires, 0.38 mm²

Face View Side 1
Pin 1Pin 2Pin 3Pin 4
yelloworangewhiteblue
Face View Side 2
Pin 1Pin 2Pin 3Pin 4
yelloworangewhiteblue

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding Type: Shielded
Voltage Rating: 60 V
Rated Impulse Voltage: 1 kV
Operating Voltage: 30 V AC / 42 V DC
Current Rating: 1.5 A
Data Transmission Type: Fast Ethernet Cat5e
Data Transmission Rate: 100 Mbit/s

Technical Data Side 1

Side 1 Product Sub Family: RJ45 Field Attachable
Side 1 Type of Contact/Gender: Male
Connector Design: Straight
Number of Pins: 4
Coding, Side 1: RJ45
Side 1 Contact Resistance: ≤ 20 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 750
Ambient Temperature (Operation)*: - 40 °C - + 70 °C
Protection Degree / IP Rating**: IP20
Side 1 Design Standard: IEC 60603-7
Overvoltage Category: I acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuSn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Housing Material: PA
Housing Color: Black
Flammability Class (Housing): UL 94 V-0
Shielding Material: Copper, nickel-plated
Note: Do not connect or disconnect under load.

Cable Data

Cable Number: 542
Conductor Size: 0.38 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 30 mm
Minimal Bending Radius (Flexible Inst): ˃ 60 mm
Cycles (Bending): ˃ 5 M
Conductor Material: Cu
Cable Jacket Material: TPE
Cable Jacket Color: green matt similarly RAL 6018
Cable Diameter D: ø 6.50 ± 0.20 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.50 mm
Overall Shield (Cable): Cu-ETP1 tinned
Foil shield: Al-PT Foil
Ambient Temperature (Fixed Installation): - 40 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 40 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
Flammability Class (Cable Jacket): CM (UL 1685)
Cable Characteristics: Exclusion of dangerous materials; Sunlight resistance: UL 1581 sec. 1200
Core Colors: white, blue, yellow, orange

Technical Data Side 2

Side 2 Product Sub Family: RJ45 Field Attachable
Side 2 Type of Contact/Gender: Male
Connector Design, Side 2: Straight
Number of Pins, Side 2: 4
Coding, Side 2: RJ45
Contact Resistance, Side 2: ≤ 20 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 750
Ambient Temperature (Operation), Side 2*: - 40 °C - + 70 °C
Protection Degree / IP Rating, Side 2**: IP20
Design Standard, Side 2: IEC 60603-7
Overvoltage Category, Side 2: I acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: CuSn
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: PA
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94 V-0
Housing Material, Side 2: PA
Housing Color, Side 2: Black
Flammability Class (Housing), Side 2: UL 94 V-0
Shielding Material, Side 2: Copper, nickel-plated

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Oil Resistance: UL OIL RES I

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note Derating: Notice derating

History

Update and Revision: Revision Number: 0.55 Revision Date: 02-20-2026
Variants
Item #Item DescriptionCable Length
21410985 S4742 502/90 M
21210985 S4742 502/0,5 M0.5 M
21230985 S4742 502/1 M1 M
88330985 S4742 502/1,5 M1.5 M
21260985 S4742 502/2 M2 M
21270985 S4742 502/3 M3 M
21280985 S4742 502/5 M5 M
21300985 S4742 502/8 M8 M
21310985 S4742 502/10 M10 M
21320985 S4742 502/15 M15 M
21330985 S4742 502/20 M20 M
54130985 S4742 502/25 M25 M
21340985 S4742 502/30 M30 M
21360985 S4742 502/35 M35 M
92490985 S4742 502/40 M40 M
21370985 S4742 502/45 M45 M
21380985 S4742 502/50 M50 M
211020985 S4742 502/55 M55 M
21390985 S4742 502/60 M60 M
9100021390985 S4742 502/60 M60 m
21400985 S4742 502/70 M70 M
126840985 S4742 502/80 M80 M
Side_1_RJ45 Field Attachable-Male-Straight-Shielded-4RJ45.zip
Side_2_RJ45 Field Attachable-Male-Straight-Shielded-4RJ45.zip
No accessories are available for this product