(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
Fast Ethernet Cat5e Data Single-Ended Cordset: RJ45 Field Attachable, male, straight, 4-pin, RJ45-coded, shielded, black housing, 30 V AC / 42 V DC, 1.5 A; TPE green cable, 4-wires, 0.38 mm²
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| yellow | orange | white | blue |
| Product Family: | Data Connectors |
| Side 1 Product Sub Family: | RJ45 Field Attachable |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Straight |
| Number of Pins: | 4 |
| Coding, Side 1: | RJ45 |
| Shielding Type: | Shielded |
| Voltage Rating: | 60 V |
| Rated Impulse Voltage: | 1 kV |
| Operating Voltage: | 30 V AC / 42 V DC |
| Current Rating: | 1.5 A |
| Data Transmission Type: | Fast Ethernet Cat5e |
| Data Transmission Rate: | 100 Mbit/s |
| Side 1 Contact Resistance: | ≤ 20 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 750 |
| Ambient Temperature (Operation)*: | - 40 °C - + 70 °C |
| Protection Degree / IP Rating**: | IP20 |
| Side 1 Design Standard: | IEC 60603-7 |
| Overvoltage Category: | I acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuSn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PA |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Housing Material: | PA |
| Housing Color: | Black |
| Flammability Class (Housing): | UL 94 V-0 |
| Shielding Material: | Copper, nickel-plated |
| Cable Number: | 542 |
| Conductor Size: | 0.38 mm² |
| Number of Wires: | 4 |
| Minimal Bending Radius (Fixed Inst): | ˃ 30 mm |
| Minimal Bending Radius (Flexible Inst): | ˃ 60 mm |
| Cycles (Bending): | ˃ 5 M |
| Conductor Material: | Cu |
| Cable Jacket Material: | TPE |
| Cable Jacket Color: | green matt similarly RAL 6018 |
| Cable Diameter D: | ø 6.50 ± 0.20 mm |
| Wire Insulation Material: | PP |
| Insulated Wire Diameter: | ø 1.50 mm |
| Overall Shield (Cable): | Cu-ETP1 tinned |
| Foil shield: | Al-PT Foil |
| Ambient Temperature (Fixed Installation): | - 40 °C - + 90 °C (UL: + 80 °C) |
| Ambient Temperature (Flex Installation): | - 40 °C - + 90 °C (UL: + 80 °C) |
| Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
| Flammability Class (Cable Jacket): | CM (UL 1685) |
| Cable Characteristics: | Exclusion of dangerous materials; Sunlight resistance: UL 1581 sec. 1200 |
| Core Colors: | white, blue, yellow, orange |
| RoHS Compliant: | yes |
| Oil Resistance: | UL OIL RES I |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect or disconnect under load. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 6965 | 0985 S4742 501/0,5 M | 0.5 m |
| 6968 | 0985 S4742 501/3 M | 3 m |