Product Hierarchy
Product Hierarchy

0985 856 102 - Industrial Ethernet double-ended cord set, high-flex, male M12 to female M12 straight, 4 Bonded-Twisted pairs, 24 AWG, TPE cable, stranded/shielded, crossover with teal jacket and orange inserts.

Industrial Ethernet double-ended cord set, high-flex, male M12 to female M12 straight, 4 Bonded-Twisted pairs, 24 AWG, TPE cable, stranded/shielded, crossover with teal jacket and orange inserts.

Product Description

Brand: Lumberg Automation
Connector Type: Cordset, double ended
Voltage Rating: 600V according to UL 20626
Data Transmission Rate: 100 Mbit/s

Technical Data Side 1

Connector Design: Straight
Attachment Type: Coupling Screw
Coding, Side 1: A
Side 1 Contact Resistance: ≤ 10 mOhm
Ambient Temperature (Operation)*: -40° C(-40°F) to +75° C(+167°F)
Protection Degree / IP Rating**: IP67
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: EN 60664-1 (2008/01); VDE 0110-1
Contact Base Material: Copper and Tin (CuSn)
Side 1 Contact Plating: Copper over Gold (Cu/Au)
Contact Bearer Material: PUR
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: PUR, black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Brass (Cu/Zn)
Attachment Plating: Nickel (Ni)

Cable Data

Cable Number: 856
Conductor Size: 24 AWG
Cycles (Bending): ˃ 5 M
Cable Jacket Material: Thermoplastic Elastomer (TPE)
Cable Jacket Color: Teal
Cable Diameter D: 7.6 mm nominal
Foil shield: Aluminum/polyester/aluminum foil, 100% coverage
Cable Characteristics: 600 V AWM 20626, C(UL) US CMR, CSA FT4
Core Colors: white/orange, orange, white/blue, blue, white/green, green, white/brown,brown

Technical Data Side 2

Attachment Type, Side 2: Coupling Screw
Ambient Temperature (Operation), Side 2*: -40° C(-40°F) to +75° C(+167°F)
Contact Plating, Side 2: Copper over Gold (Cu/Au)
Contact Bearer Material, Side 2: PUR
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: PUR, black
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: Brass (Cu/Zn)
Attachment Plating, Side 2: Nickel (Ni)

History

Update and Revision: Revision Number: 0.10 Revision Date: 03-02-2026
Variants
Item #Item DescriptionColor
9000160520985 856 102/5MBlack
9000160530985 856 102/10MBlack
9000160540985 856 102/15MBlack
9000160550985 856 102/20MBlack
9000160500985 856 102/1MBlack
9000160510985 856 102/2M
9000162320985 856 102/50M
9000162780985 856 102/35M
9000164440985 856 102/30M
TJNPI011420985 856 102/5M
No accessories are available for this product