Product Hierarchy
Product Hierarchy

0985 806-U 100 - High-flex double-ended Ethernet/IP cord set, M12 female to RJ45 male, 24 AWG stranded TPE cable with blue jacket, rated for industrial environments.

EtherNet/IP, high-flex, double ended cord set, M12 male to male straight, 4-pin, D-coding, 24 AWG TPE cable, stranded/ unshielded, 2 twisted bonded pair with blue jacket.

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Voltage Rating: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 30 V AC / 42 V DC
Data Transmission Type: Fast Ethernet Cat5e
Data Transmission Rate: 100 Mbit/s

Technical Data Side 1

Side 1 Product Sub Family: M12 Overmolded Receptacle
Side 1 Type of Contact/Gender: Socket Contact / Female
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 4
Coding, Side 1: D
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Cable Gland: M20 x 1.5
Ambient Temperature (Operation)*: - 20 °C to + 75 °C
Temperature Range (Gasket): gasket see Accessories
Protection Degree / IP Rating**: IP68
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: EN 60664-1 (2003/11); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuZn
Side 1 Contact Plating: Copper over Gold (Cu/Au)
Contact Bearer Material: Thermoplastic Polyurethane (TPU)
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: PUR
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Housing Color: see standard article
Attachment Material: Brass (Cu/Zn)
Attachment Plating: Nickel (Ni)
Gasket Material: SBR/NBR, cable gland
Fastening Torque (Cable Gland): M20x1,5: (250-375) Ncm
Fastening Torque (Attachment): M 12x1 (50-60) Ncm, hand-tight
Accessories to Order Separately: gasket: 730-801-002, NBR, temperature range: -30°C to +90°C, flat gasket GDM 3-7, pale brown; 731-739-004,EPDM, temperature range: -40°C to +125°C, flat gasket GDM 3-21, pale brown; 731-740-002, MPQ, temperature range: -40°C to +125°C, flat gasket GDM 3-17, red; central screw: 734-363-001, stainless steel screw

Cable Data

Cable Number: 806
Conductor Size: 24 AWG
Number of Wires: 4 (2 twisted pairs)
Minimal Bending Radius (Fixed Inst): .250"
Cycles (Bending): ˃ 2 M
Cycles (Torsion): 5 M
Conductor Material: Cu
Cable Jacket Material: Thermoplastic Elastomer (TPE)
Cable Jacket Color: Blue
Cable Diameter D: .275"
Wire Insulation Material: PO
Insulated Wire Diameter: .037"
Ambient Temperature (Fixed Installation): -50°C + 75°C
UL Cable Type: Cat 5e
Flammability Class (Cable Jacket): UL CMR / CSA CMG
Core Colors: White / Orange, White / Green, Orange, Green

Technical Data Side 2

Side 2 Product Sub Family: RJ45
Side 2 Type of Contact/Gender: Pin Contact / Male
Connector Design, Side 2: Straight
Attachment Type, Side 2: Plug
Number of Pins, Side 2: 4
Coding, Side 2: D
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 20 °C - + 60 °C
Protection Degree / IP Rating, Side 2**: IP20
Design Standard, Side 2: IEC 60603-7
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Phosphorus / Copper and Tin (CuSn)
Contact Plating, Side 2: Gold
Contact Bearer Material, Side 2: Polycarbonate
Contact Bearer Color, Side 2: Clear
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: Elastomer Polyolefin
Molded Body Color, Side 2: Clear
Flammability Class (Molded Body), Side 2: UL 94 HB

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating

History

Update and Revision: Revision Number: 0.42 Revision Date: 10-04-2026
No accessories are available for this product