(12392)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3223)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(921)M12 Power
(419)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(146)Splitter
(12)NR Series
(30)ST Series
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
(52)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(970)M12
(711)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)Fast Ethernet Cat 5e, high-flex, double-ended cord set, RJ45 male, straight to RJ45 male straight, 4-pin, 24 AWG TPE cable, stranded/unshielded, 2 twisted bonded pair with teal jacket.
Product Family: | Data Connectors |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Unshielded |
Rated Voltage: | 60 V |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 1.5 A |
Rated Current*: | 1.5 A |
Data Transmission: | Fast Ethernet Cat5e |
Data Transmission Rate: | 100 Mbit/s |
Product Sub Family: | RJ 45 |
Type of Contact / Gender: | Pin Contact / Male |
Connector Design: | Straight |
Attachment Type: | Plug |
Number of Pins: | 8 (4 terminated) |
Coding: | D |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | 250V |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 75 °C |
Protection Degree / IP Rating**: | IP20 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | Plastic / Copper and Tin (CuSn) |
Contact Plating: | Gold |
Contact Bearer Material: | Polycarbonate |
Contact Bearer Color: | Clear |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | Elastomer Polyolefin |
Molded Body Color: | Black |
Flammability Class (Molded Body): | UL 94 HB |
Cable Number: | 806 |
Conductor Size: | 24 AWG |
Number of Wires: | 4 (2 twisted pairs) |
Minimal Bending Radius (Fixed Inst): | .250" |
Cycles (Bending): | ˃ 2 M |
Conductor material: | Cu |
Cable Jacket Material: | Thermoplastic Elastomer (TPE) |
Cable Jacket Color: | Teal |
Cable Diameter D: | .275" |
Wire Insulation Material: | PO |
Insulated Wire Diameter: | .037" |
Ambient Temperature (Fixed Installation): | -50°C + 75°C |
UL Cable Type: | Cat 5e |
Flammability Class (Cable Jacket): | UL: CMR / CSA: CMG |
Core Colors: | White / Orange, White / Green, Orange, Green |
Product Sub Family, Side 2: | RJ45 |
Type of Contact / Gender, Side 2: | Pin Contact / Male |
Connector Design, Side 2: | Straight |
Attachment Type, Side 2: | Plug |
Number of Pins, Side 2: | 4 |
Coding, Side 2: | D |
Contact Resistance, Side 2: | ≤ 10 mOhm |
Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
Mating Cycles, Side 2: | ≤ 100 |
Ambient Temperature (Operation), Side 2*: | - 20 °C - + 60 °C |
Protection Degree / IP Rating, Side 2**: | IP20 |
Design Standard, Side 2: | IEC 60603-7 |
Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2: | Phosphorus / Copper and Tin (CuSn) |
Contact Plating, Side 2: | Gold |
Contact Bearer Material, Side 2: | Polycarbonate |
Contact Bearer Color, Side 2: | Clear |
Flammability Class (Contact Bearer), Side 2: | UL 94 HB |
Molded Body Material, Side 2: | Elastomer Polyolefin |
Molded Body Color, Side 2: | Clear |
Flammability Class (Molded Body), Side 2: | UL 94 HB |
RoHS Compliant: | yes |
Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
Note Derating: | Notice derating |
Update and Revision: | Revision Number: 0.32 Revision Date: 07-07-2025 |
Item # | Item Description | Cable Length |
---|---|---|
900004856 | 0985 806 500/0.3M | 0.3 m |
900004103 | 0985 806 500/0.5M | 0.5 m |
900004857 | 0985 806 500/0.6M | 0.6 m |
900004106 | 0985 806 500/1M | 1 m |
900016501 | 0985 806 500/1.5M | 1.5 m |
900004109 | 0985 806 500/2M | 2 m |
900004112 | 0985 806 500/3M | 3 m |
900004546 | 0985 806 500/4M | 4 m |
900004113 | 0985 806 500/5M | 5 m |
900004547 | 0985 806 500/6M | 6 m |
900016231 | 0985 806 500/8M | 8 m |
900004104 | 0985 806 500/10M | 10 m |
900004548 | 0985 806 500/12M | 12 m |
900004105 | 0985 806 500/15M | 15 m |
900004549 | 0985 806 500/18M | 18 m |
900004107 | 0985 806 500/20M | 20 m |
900004108 | 0985 806 500/25M | 25 m |
900004110 | 0985 806 500/30M | 30 m |
900004111 | 0985 806 500/35M | 35 m |
900004550 | 0985 806 500/40M | 40 m |
900016284 | 0985 806 500/45M | 45 m |
900004551 | 0985 806 500/50M | 50 m |
900016405 | 0985 806 500/55M | 55 m |
900016150 | 0985 806 500/60M | 60 m |
900016151 | 0985 806 500/70M | 70 m |
900005068 | 0985 806 500/80M | 80 m |