Product Hierarchy
Product Hierarchy

0985 806 112 - Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 female, straight to M12 female straight, 4-pin, D-coding, 24 AWG TPE cable, stranded/unshielded, 2 twisted bonded pair with teal jacket.





Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 female, straight to M12 female straight, 4-pin, D-coding, 24 AWG TPE cable, stranded/unshielded, 2 twisted bonded pair with teal jacket.

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 250V
Rated Current*: 4 A
Data Transmission: Fast Ethernet Cat5e
Data Transmission Rate: 100 Mbit/s

Technical Data Side 1

Product Sub Family: M12 Standard
Type of Contact / Gender: Socket Contact / Female
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 4
Coding: D
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: 250V
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 75 °C
Protection Degree / IP Rating**: IP68
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: Copper and Tin (CuSn)
Contact Plating: Copper over Gold (Cu/Au)
Contact Bearer Material: Thermoplastic Polyurethane (TPU)
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Brass (Cu/Zn)
Attachment Plating: Nickel (Ni)
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 806
Conductor Size: 24 AWG
Number of Wires: 4 (2 twisted pairs)
Minimal Bending Radius (Fixed Inst): .250"
Cycles (Bending): ˃ 2 M
Conductor material: Cu
Cable Jacket Material: Thermoplastic Elastomer (TPE)
Cable Jacket Color: Teal
Cable Diameter D: .275"
Wire Insulation Material: PO
Insulated Wire Diameter: .037"
Ambient Temperature (Fixed Installation): -50°C + 75°C
UL Cable Type: Cat 5e
Flammability Class (Cable Jacket): UL: CMR / CSA: CMG
Core Colors: White / Orange, White / Green, Orange, Green

Technical Data Side 2

Product Sub Family, Side 2: M12 Standard
Type of Contact / Gender, Side 2: Socket Contact / Female
Connector Design, Side 2: Straight
Attachment Type, Side 2: Coupling Screw
Number of Pins, Side 2: 4
Coding, Side 2: D
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 40 °C - + 75 °C
Protection Degree / IP Rating, Side 2**: IP68
Design Standard, Side 2: IEC 61076-2-101
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Copper and Tin (CuSn)
Contact Plating, Side 2: Copper over Gold (Cu/Au)
Contact Bearer Material, Side 2: Thermoplastic Polyurethane (TPU)
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: Thermoplastic Polyurethane (TPU)
Molded Body Color, Side 2: Black
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: Brass (Cu/Zn)
Attachment Plating, Side 2: Nickel (Ni)
Fastening Torque (Attachment), Side 2: M 12x1: (50-60) Ncm, hand-tight

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note Derating: Notice derating

History

Update and Revision: Revision Number: 0.30 Revision Date: 07-07-2025
Variants
Item #Item DescriptionCable Length
9000165490985 806 112/0.2M0.2 m
9000040980985 806 112/0.5M0.5 m
9000041000985 806 112/1M1 m
9000041010985 806 112/2M2 m
9000041020985 806 112/5M5 m
9000040990985 806 112/10M10 m
9000162940985 806 112/15M15 m
9000162830985 806 112/20M20 m
9000164370985 806 112/30M30 m
9000162380985 806 112/35M35 m
0985 806 112_CAD.zip
No accessories are available for this product