Product Hierarchy
Product Hierarchy

0985 806 103 - Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 male to RJ45 male, 4-pin, D-coded, 24 AWG, teal TPE jacket, stranded/unshielded cable with 2 twisted bonded pairs.





Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 male to RJ45 male, 4-pin, D-coded, 24 AWG, teal TPE jacket, stranded/unshielded cable with 2 twisted bonded pairs.

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 30 V AC / 42 V DC
Rated Current*: 1.5 A
Data Transmission: Fast Ethernet Cat5e
Data Transmission Rate: 100 Mbit/s

Technical Data Side 1

Product Sub Family: M12 Standard
Type of Contact / Gender: Pin Contact / Male
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 4
Coding: D
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: 250V
Mating Cycles: ≤ 100
Cable Gland: PG 11
Strain-Relief: Cable clamp
Ambient Temperature (Operation)*: - 20 °C - + 60 °C
Protection Degree / IP Rating**: IP68
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: Copper and Tin (CuSn)
Contact Plating: Copper over Gold (Cu/Au)
Contact Bearer Material: Thermoplastic Polyurethane (TPU)
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Housing Color: grey
Attachment Material: Brass (Cu/Zn)
Attachment Plating: Nickel (Ni)
Gasket Material: SBR/NBR, cable gland
Fastening Torque (Cable Gland): PG11: (250-375) Ncm
Fastening torque (mounting screw): BZ 2,9x14: (40-50) Ncm
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight
Accessories to Order Separately: 732-045-001, STASI 3, securing clip

Cable Data

Cable Number: 806
Conductor Size: 24 AWG
Number of Wires: 4 (2 twisted pairs)
Minimal Bending Radius (Fixed Inst): .250"
Cycles (Bending): ˃ 2 M
Conductor material: Cu
Cable Jacket Material: Thermoplastic Elastomer (TPE)
Cable Jacket Color: Teal
Cable Diameter D: .275"
Wire Insulation Material: PO
Insulated Wire Diameter: .037"
Ambient Temperature (Fixed Installation): -50°C + 75°C
UL Cable Type: Cat 5e
Flammability Class (Cable Jacket): UL: CMR / CSA: CMG
Core Colors: White / Orange, White / Green, Orange, Green

Technical Data Side 2

Product Sub Family, Side 2: RJ45
Type of Contact / Gender, Side 2: Pin Contact / Male
Connector Design, Side 2: Straight
Attachment Type, Side 2: Plug
Number of Pins, Side 2: 4
Coding, Side 2: D
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 20 °C - + 60 °C
Protection Degree / IP Rating, Side 2**: IP20
Design Standard, Side 2: IEC 60603-7
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Phosphorus / Copper and Tin (CuSn)
Contact Plating, Side 2: Gold
Contact Bearer Material, Side 2: Polycarbonate
Contact Bearer Color, Side 2: Clear
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: Elastomer Polyolefin
Molded Body Color, Side 2: Clear
Flammability Class (Molded Body), Side 2: UL 94 HB

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note Derating: Notice derating

History

Update and Revision: Revision Number: 0.40 Revision Date: 07-07-2025
Variants
Item #Item DescriptionCable Length
9000052320985 806 103/0.15M0.15 m
9000045350985 806 103/0.3M0.3 m
9000040740985 806 103/0.5M0.5 m
9000048540985 806 103/0.6M0.6 m
9000040780985 806 103/1M1 m
9000051540985 806 103/1.2M1.2 m
9000040820985 806 103/2M2 m
9000040790985 806 103/2.5M2.5 m
9000040840985 806 103/3M3 m
9000040850985 806 103/4M4 m
9000040860985 806 103/5M5 m
9000040870985 806 103/6M6 m
9000045360985 806 103/7M7 m
9000045370985 806 103/8M8 m
9000045380985 806 103/9M9 m
9000040750985 806 103/10M10 m
9000040760985 806 103/12M12 m
9000040770985 806 103/15M15 m
9000162190985 806 103/16M16 m
9000045390985 806 103/18M18 m
9000040800985 806 103/20M20 m
9000161930985 806 103/22M22 m
9000162410985 806 103/24M24 m
9000040810985 806 103/25M25 m
9000162760985 806 103/26M26 m
9000162400985 806 103/28M28 m
9000043550985 806 103/30M30 m
9000163770985 806 103/32M32 m
9000040830985 806 103/35M35 m
9000162530985 806 103/36M36 m
9000045400985 806 103/40M40 m
9000045410985 806 103/45M45 m
9000045420985 806 103/50M50 m
9000045430985 806 103/60M60 m
9000045440985 806 103/70M70 m
9000045450985 806 103/80M80 m
9000051760985 806 103/82M82 m
0985 806 103_CAD.zip
No accessories are available for this product