Product Hierarchy
Product Hierarchy

0985 656 500 - EtherMATE - Industrial Ethernet double-ended cord set, high-flex, male, RJ45 to RJ45 straight, 4-pair, 24 AWG, PVC cable, stranded/shielded with teal jacket.





EtherMATE - Industrial Ethernet double-ended cord set, high-flex, male, RJ45 to RJ45 straight, 4-pair, 24 AWG, PVC cable, stranded/shielded with teal jacket.

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Voltage Rating: 60 V
Rated Impulse Voltage: 1.5 kV
Data Transmission Type: Fast Ethernet Cat5e
Data Transmission Rate: 100 Mbit/s
Suitable Applications: Industrial Ethernet

Technical Data Side 1

Side 1 Product Sub Family: RJ45
Side 1 Type of Contact/Gender: Pin-Contact Male
Connector Design: Straight
Number of Pins: 4
Coding, Side 1: D
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Cross Section: 24 AWG
Ambient Temperature (Operation)*: - 20 °C to + 75 °C
Protection Degree / IP Rating**: IP20
Contact Base Material: CuZn
Side 1 Contact Plating: Ni/Au
Contact Bearer Material: PUR
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: PUR, black
Housing Material: Pre-tinned copper alloy
Attachment Material: Brass (Cu/Zn)

Cable Data

Cable Type: 500
Cable Number: 656
Conductor Size: 24 AWG
Number of Wires: 4 (2 twisted pairs)
Cycles (Bending): ˃ 2 M
Cycles (Torsion): 5 M
Conductor Material: Cu
Cable Jacket Material: PVC
Cable Jacket Color: Teal
Cable Diameter D: 0.77 mm
Wire Insulation Material: Polyethylene
Foil shield: Aluminum/polypropylene tape, 100% coverage
UL Cable Type: Cat 5e

Technical Data Side 2

Side 2 Product Sub Family: RJ45
Side 2 Type of Contact/Gender: Pin Contact / Male
Connector Design, Side 2: Straight
Attachment Type, Side 2: Plug
Number of Pins, Side 2: 4
Coding, Side 2: D
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 20 °C to + 675 °C
Protection Degree / IP Rating, Side 2**: IP20
Design Standard, Side 2: IEC 60603-7
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Phosphorus / Copper and Tin (CuSn)
Contact Plating, Side 2: Ni/Au
Contact Bearer Material, Side 2: Polycarbonate
Contact Bearer Color, Side 2: Clear
Flammability Class (Contact Bearer), Side 2: UL 94 HB

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating

History

Update and Revision: Revision Number: 0.44 Revision Date: 10-06-2026
Variants
Item #Item DescriptionCable LengthColor
9000002510985 656 500/0.2M0.2 m
9000004310985 656 500/0.3M0.3 mColor, Match Request
9000005970985 656 500/0.5M0.5 mColor, Match Request
9000004330985 656 500/1M1 mColor, Match Request
9000004340985 656 500/2M2 mColor, Match Request
9000004350985 656 500/3M3 mColor, Match Request
9000004360985 656 500/4M4 mColor, Match Request
9000004370985 656 500/5M5 mColor, Match Request
9000013690985 656 500/8M8 m
9000004380985 656 500/10M10 mColor, Match Request
9000026230985 656 500/12M12 mColor, Match Request
9000004390985 656 500/15M15 mColor, Match Request
9000004400985 656 500/20M20 mColor, Match Request
9000004410985 656 500/25M25 mColor, Match Request
9000004420985 656 500/30M30 mColor, Match Request
9000004430985 656 500/35M35 m
9000004470985 656 500/55M55 m
9000030790985 656 500/100M100 m
0985 656 500 face view.jpg
No accessories are available for this product