Product Hierarchy
Product Hierarchy

0985 508 123 - Fast Ethernet Cat5e Data Single-Ended Cordset: M12 Railway, male, angled, 4-pin, D-coded, shielded, black body, 50 V AC / 60 V DC, 4 A; X-FRNC black cable, 4-wires, 0.34 mm²





Fast Ethernet Cat5e Data Single-Ended Cordset: M12 Railway, male, angled, 4-pin, D-coded, shielded, black body, 50 V AC / 60 V DC, 4 A; X-FRNC black cable, 4-wires, 0.34 mm²

Face View
Pin 1Pin 2Pin 3Pin 4
yellowwhiteorangeblue

Technical Data

Product Family: Data Connectors
Side 1 Product Sub Family: M12 Railway
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Male
Connector Design: Angled
Number of Pins: 4
Coding, Side 1: D
Shielding Type: Shielded
Attachment Type: Coupling Screw
Voltage Rating: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 4 A
Data Transmission Type: Fast Ethernet Cat5e
Data Transmission Rate: 100 Mbit/s
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67, IP68 (1 m / 24 h), IP69K
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuSn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: PA
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 V-0
Attachment Material: CuZn
Attachment Plating: Nickel-plated
Shielding Material: Housing: GD-Zn, nickel-plated, Sleeve: CuZn, tin-plated

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 508
Conductor Size: 0.34 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 10 x D
Minimal Bending Radius (Flexible Inst): ˃ 5 x D
Conductor Material: Cu
Cable Jacket Material: X-FRNC
Cable Jacket Color: black
Cable Diameter D: ø 6.70 ± 0.30 mm
Wire Insulation Material: Polyolefin
Insulated Wire Diameter: ø 1.63 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Foil shield: Al-PT Foil
Ambient Temperature (Fixed Installation): - 40 °C - + 90 °C
Ambient Temperature (Flex Installation): - 40 °C - + 90 °C
Ambient Temperature (Drag Chain Inst): - 5 °C - + 50 °C
Flammability Class (Cable Jacket): IEC 60332-1-2, EN50305, IEC60332-3-25 cat D; fire protection Railway vehicles: DIN 5510-2 protection level 1 to 4; CEN/TS 45545-2 HL1-HL3; smoke density acc. to DIN EN 61034-2, EN50268-2: T ˃70% ;toxicity (NF X70-100-1): CITc ˂ 0.7
Core Colors: white, blue, yellow, orange

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: IEC 60754-1, EN 50267-1-2, HCL ˂ 0.4%
Rail: Yes
Oil Resistance: IEC 60811-2-1, EN 50306 par 4.8, EN 50306 par 4.9, EN 50306 par 4.10

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
9348020010985 508 123/1 M1 m
9348020020985 508 123/2 M2 m
9348020030985 508 123/5 M5 m
9348020040985 508 123/10 M10 m
RSWTS-4D-Thick.zip
EU Declaration of conformity
Description: GEN-ALL-PG-201008-0355V01
No accessories are available for this product