Fast Ethernet Cat5e Data Double-Ended Cordset: Female straight D-coded black M12 Standard to female straight D-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 4 A; PUR green cable, 4-wires, 2x2x0.34 mm²
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| yellow | white | orange | blue |
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| yellow | white | orange | blue |
| Product Family: | Data Connectors |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Shielded |
| Voltage Rating: | 60 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 50 V AC / 60 V DC |
| Current Rating: | 4 A |
| Data Transmission Type: | Fast Ethernet Cat5e |
| Data Transmission Rate: | 100 Mbit/s |
| Side 1 Product Sub Family: | M12 Standard |
| Side 1 Type of Contact/Gender: | Female |
| Connector Design: | Straight |
| Attachment Type: | Coupling Nut |
| Number of Pins: | 4 |
| Coding, Side 1: | D |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
| Protection Degree / IP Rating**: | IP65, IP67, IP69K |
| Side 1 Design Standard: | IEC 61076-2-101 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuSn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PBT |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Molded Body Material: | TPU |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | CuZn |
| Attachment Plating: | Nickel-plated |
| Shielding Material: | CuZn, tin-plated |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Note: | Do not connect or disconnect under load. |
| Cable Number: | 342 |
| Conductor Size: | 2x2x0.34 mm² |
| Number of Wires: | 4 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 2 M |
| Cycles (Torsion): | ˃ 2 M @ ± 360 °/1 m |
| Conductor Material: | Cu |
| Cable Jacket Material: | PUR |
| Cable Jacket Color: | green matt similarly RAL 6018 |
| Cable Diameter D: | ø 6.50 ± 0.20 mm |
| Wire Insulation Material: | PP |
| Insulated Wire Diameter: | ø 1.58 ± 0.05 mm |
| Overall Shield (Cable): | Cu-ETP1 tinned |
| Foil shield: | Al-PT Foil |
| Ambient Temperature (Fixed Installation): | - 50 °C - + 80 °C |
| Ambient Temperature (Flex Installation): | - 25 °C - + 80 °C |
| Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
| UL Cable Type: | AWM: 20549 |
| Flammability Class (Cable Jacket): | DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant |
| Cable Characteristics: | Exclusion of dangerous materials; Line construction similar PROFInet C-Specification; Line requirements similar: IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility |
| Core Colors: | star quad: white & blue, yellow & orange |
| Side 2 Product Sub Family: | M12 Standard |
| Side 2 Type of Contact/Gender: | Female |
| Connector Design, Side 2: | Straight |
| Attachment Type, Side 2: | Coupling Nut |
| Number of Pins, Side 2: | 4 |
| Coding, Side 2: | D |
| Contact Resistance, Side 2: | ≤ 10 mOhm |
| Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
| Mating Cycles, Side 2: | ≤ 100 |
| Ambient Temperature (Operation), Side 2*: | - 40 °C - + 90 °C |
| Protection Degree / IP Rating, Side 2**: | IP65, IP67, IP69K |
| Design Standard, Side 2: | IEC 61076-2-101 |
| Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category, Side 2: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material, Side 2: | CuSn |
| Contact Plating, Side 2: | Cu/Au |
| Contact Bearer Material, Side 2: | PBT |
| Contact Bearer Color, Side 2: | Black |
| Flammability Class (Contact Bearer), Side 2: | UL 94 HB |
| Molded Body Material, Side 2: | TPU |
| Molded Body Color, Side 2: | Black |
| Flammability Class (Molded Body), Side 2: | UL 94 HB |
| Attachment Material, Side 2: | CuZn |
| Attachment Plating, Side 2: | Nickel-plated |
| Shielding Material, Side 2: | CuZn, tin-plated |
| Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
| RoHS Compliant: | yes |
| Halogenfree: | DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
| Oil Resistance: | EN 60811 Part 2-1 |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note Derating: | Notice derating |
| Update and Revision: | Revision Number: 0.65 Revision Date: 02-20-2026 |
| Item # | Item Description | Cable Length |
|---|---|---|
| 934716016 | 0985 342 S4724/0,5 M | 0.5 m |
| 934716017 | 0985 342 S4724/1 M | 1 m |
| 934716018 | 0985 342 S4724/2 M | 2 m |
| 934716019 | 0985 342 S4724/5 M | 5 m |
| 7356 | 0985 342 S4724/6 M | 6 m |
| 934716020 | 0985 342 S4724/10 M | 10 m |
| 934716021 | 0985 342 S4724/15 M | 15 m |
| 934716022 | 0985 342 S4724/20 M | 20 m |
| 934716023 | 0985 342 S4724/25 M | 25 m |
| 934716024 | 0985 342 S4724/30 M | 30 m |
| 934716025 | 0985 342 S4724/35 M | 35 m |
| 934716026 | 0985 342 S4724/40 M | 40 m |
| 934716027 | 0985 342 S4724/45 M | 45 m |
| 934716028 | 0985 342 S4724/50 M | 50 m |
| 934716029 | 0985 342 S4724/60 M | 60 m |
| 934716030 | 0985 342 S4724/70 M | 70 m |