Product Hierarchy
Product Hierarchy

0985 342 500 - Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight RJ45 Standard to male straight RJ45 Standard, shielded, 50 V AC / 60 V DC, 4 A; PUR green cable, 4-wires, 2x2x0.34 mm²





Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight RJ45 Standard to male straight RJ45 Standard, shielded, 50 V AC / 60 V DC, 4 A; PUR green cable, 4-wires, 2x2x0.34 mm²

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding Type: Shielded
Voltage Rating: AC: 30 V/ DC: 40 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 30 V AC/ 42 V DC
Current Rating: 1.5 A
Data Transmission Type: Fast Ethernet Cat 5e
Data Transmission Rate: 100 Mbit/s

Technical Data Side 1

Side 1 Type of Contact/Gender: RJ45
Connector Design: Straight
Attachment Type: Plug
Number of Pins: 4
Coding, Side 1: RJ45
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: 600V Peak AWM rated
Mating Cycles: ≤ 750
Ambient Temperature (Operation)*: - 40 °C - + 70 °C
Side 1 Design Standard: IEC 60603-7-4
Contact Base Material: P / CuSN
Contact Bearer Material: Polycarbonate
Molded Body Material: PUR, black

Cable Data

Cable Number: 342
Conductor Size: 2x2x0.34 mm²
Number of Wires: 4 - 2 twisted pairs
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 2 M
Cycles (Torsion): ˃ 2 M @ ± 360 °/1 m
Conductor Material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: green matt similarly RAL 6018
Cable Diameter D: ø 6.50 ± 0.20 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.58 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Foil shield: Al-PT Foil
Ambient Temperature (Fixed Installation): - 50 °C - + 70 °C
Ambient Temperature (Flex Installation): - 25 °C - + 70 °C
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant
Cable Characteristics: Exclusion of dangerous materials; Line construction similar PROFInet C-Specification; Line requirements similar: IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility
Core Colors: star quad: white & blue, yellow & orange

Technical Data Side 2

Connector Design, Side 2: Straight
Coding, Side 2: RJ45
Contact Base Material, Side 2: P / CuSN
Contact Plating, Side 2: Au
Molded Body Material, Side 2: PUR, black

Notes

Protection Degree / IP Rating Note: Only in locked position with it's proper counterparts
Note Derating: Notice Derating

History

Update and Revision: Revision Number: 0.36 Revision Date: 04-23-2026
Variants
Item #Item DescriptionCable LengthColor
9000014480985 342 500/0.5M
9000014500985 342 500/2M
9000014520985 342 500/10M
9000018760985 342 500/30M
9000030840985 342 500/60M
9000018750985 342 500/20M
9000042760985 342 500/75M
9000042770985 342 500/25M
9000161700985 342 500/0.3M
TJNPI011440985 342 500/0.3M TOOL SAMPLES
9000014490985 342 500/1M1 mColor, Match Request
9000030650985 342 500/3M3 mColor, Match Request
9000014510985 342 500/5M5 mColor, Match Request
9000018230985 342 500/15M15 mColor, Match Request
9000042730985 342 500/40M40 m
9000030830985 342 500/50M50 m
9000030850985 342 500/70M70 m
No accessories are available for this product