Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded black M12 Standard to male straight RJ45-coded black RJ45 Field Attachable, shielded, 30 V AC / 42 V DC, 1.5 A; PUR green cable, 4-wires, 2x2x0.34 mm²
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| yellow | white | orange | blue |
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| yellow | orange | white | blue |
| Product Family: | Data Connectors |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Shielded |
| Voltage Rating: | 60 V |
| Rated Impulse Voltage: | 1 kV |
| Operating Voltage: | 30 V AC / 42 V DC |
| Current Rating: | 1.5 A |
| Data Transmission Type: | Fast Ethernet Cat5e |
| Data Transmission Rate: | 100 Mbit/s |
| Side 1 Product Sub Family: | M12 Standard |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Straight |
| Attachment Type: | Coupling Screw |
| Number of Pins: | 4 |
| Coding, Side 1: | D |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
| Protection Degree / IP Rating**: | IP65, IP67, IP69K |
| Side 1 Design Standard: | IEC 61076-2-101 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | I acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuSn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PBT |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Molded Body Material: | TPU |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | CuZn |
| Attachment Plating: | Nickel-plated |
| Shielding Material: | CuZn, tin-plated |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Note: | Do not connect or disconnect under load. |
| Cable Number: | 342 |
| Conductor Size: | 2x2x0.34 mm² |
| Number of Wires: | 4 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 2 M |
| Cycles (Torsion): | ˃ 2 M @ ± 360 °/1 m |
| Conductor Material: | Cu |
| Cable Jacket Material: | PUR |
| Cable Jacket Color: | green matt similarly RAL 6018 |
| Cable Diameter D: | ø 6.50 ± 0.20 mm |
| Wire Insulation Material: | PP |
| Insulated Wire Diameter: | ø 1.58 ± 0.05 mm |
| Overall Shield (Cable): | Cu-ETP1 tinned |
| Foil shield: | Al-PT Foil |
| Ambient Temperature (Fixed Installation): | - 50 °C - + 80 °C |
| Ambient Temperature (Flex Installation): | - 25 °C - + 80 °C |
| Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
| UL Cable Type: | AWM: 20549 |
| Flammability Class (Cable Jacket): | DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant |
| Cable Characteristics: | Exclusion of dangerous materials; Line construction similar PROFInet C-Specification; Line requirements similar: IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility |
| Core Colors: | star quad: white & blue, yellow & orange |
| Side 2 Product Sub Family: | RJ45 Field Attachable |
| Side 2 Type of Contact/Gender: | Male |
| Connector Design, Side 2: | Straight |
| Number of Pins, Side 2: | 4 |
| Coding, Side 2: | RJ45 |
| Contact Resistance, Side 2: | ≤ 20 mOhm |
| Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
| Mating Cycles, Side 2: | ≤ 750 |
| Ambient Temperature (Operation), Side 2*: | - 40 °C - + 70 °C |
| Protection Degree / IP Rating, Side 2**: | IP20 |
| Design Standard, Side 2: | IEC 60603-7 |
| Overvoltage Category, Side 2: | I acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material, Side 2: | CuSn |
| Contact Plating, Side 2: | Cu/Au |
| Contact Bearer Material, Side 2: | PA |
| Contact Bearer Color, Side 2: | Black |
| Flammability Class (Contact Bearer), Side 2: | UL 94 V-0 |
| Housing Material, Side 2: | PA |
| Housing Color, Side 2: | Black |
| Flammability Class (Housing), Side 2: | UL 94 V-0 |
| Shielding Material, Side 2: | Copper, nickel-plated |
| RoHS Compliant: | yes |
| Halogenfree: | DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
| Oil Resistance: | EN 60811 Part 2-1 |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note Derating: | Notice derating |
| Update and Revision: | Revision Number: 0.77 Revision Date: 02-20-2026 |
| Item # | Item Description | Cable Length | Color |
|---|---|---|---|
| 2987 | 0985 342 104/11 M | ||
| 19868 | 0985 342 104/21 M | ||
| 2385 | 0985 342 104/100 M | ||
| 17001 | 0985 342 104/80 M umspritzt | ||
| 3367 | 0985 342 104/45 M | ||
| 30201 | 0985 342 104/75 M umspritzt | ||
| 23963 | 0985 342 104/95 M | ||
| 19657 | 0985 342 104/14 M umspritzt | ||
| 19660 | 0985 342 104/13 M umspritzt | ||
| 15404 | 0985 342 104/7 M umspritzt | ||
| 89693 | 0985 342 104/0,5 M | 0.5 m | |
| 900001443 | 0985 342 104/0.5M | 0.5 m | Green |
| 82107 | 0985 342 104/1 M | 1 m | |
| 900001444 | 0985 342 104/1M | 1 m | |
| 89694 | 0985 342 104/1,5 M | 1.5 m | |
| 82110 | 0985 342 104/2 M | 2 m | |
| 900001445 | 0985 342 104/2M | 2 m | Green |
| 106363 | 0985 342 104/2,5 M | 2.5 m | |
| 934637351 | 0985 342 104/12,5 M | 12.5 m | |
| 82112 | 0985 342 104/3 M | 3 m | |
| 900003087 | 0985 342 104/3M | 3 m | |
| 8 | 0985 342 104/4 M | 4 m | |
| 84614 | 0985 342 104/5 M | 5 m | |
| 900001446 | 0985 342 104/5M | 5 m | |
| 934637352 | 0985 342 104/17,5 M | 17.5 m | |
| 688 | 0985 342 104/8 M | 8 m | |
| 934637021 | 0985 342 104/9 M | 9 m | |
| 89696 | 0985 342 104/10 M | 10 m | |
| 900001447 | 0985 342 104/10M | 10 m | |
| 9617 | 0985 342 104/12 M | 12 m | |
| 105803 | 0985 342 104/15 M | 15 m | |
| 900002498 | 0985 342 104/15M | 15 m | |
| 107996 | 0985 342 104/20 M | 20 m | |
| 900002499 | 0985 342 104/20M | 20 m | |
| 934637353 | 0985 342 104/25 M | 25 m | |
| 900002516 | 0985 342 104/25M | 25 m | |
| 934636404 | 0985 342 104/30 M | 30 m | |
| 900002496 | 0985 342 104/30M | 30 m | |
| 104024 | 0985 342 104/35 M | 35 m | |
| 934637295 | 0985 342 104/40 M | 40 m | |
| 900002897 | 0985 342 104/40M | 40 m | |
| 689 | 0985 342 104/50 M | 50 m | |
| 900003073 | 0985 342 104/50M | 50 m | |
| 690 | 0985 342 104/60 M | 60 m | |
| 691 | 0985 342 104/70 M | 70 m | |
| 692 | 0985 342 104/80 M | 80 m | |
| 16027 | 0985 342 104/85 M | 85 m |