(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded black M12 Standard to male straight D-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 4 A; PUR green cable, 4-wires, 2x2x0.34 mm²
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| yellow | white | orange | blue |
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| yellow | white | orange | blue |
| Product Family: | Data Connectors |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Shielded |
| Voltage Rating: | 60 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 50 V AC / 60 V DC |
| Current Rating: | 4 A |
| Data Transmission Type: | Fast Ethernet Cat5e |
| Data Transmission Rate: | 100 Mbit/s |
| Side 1 Product Sub Family: | M12 Standard |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Straight |
| Attachment Type: | Coupling Screw |
| Number of Pins: | 4 |
| Coding, Side 1: | D |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | 600V Peak AWM rated |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
| Protection Degree / IP Rating**: | IP65, IP67, IP69K |
| Side 1 Design Standard: | IEC 61076-2-101 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuSn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PBT |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Molded Body Material: | TPU |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | CuZn |
| Attachment Plating: | Nickel-plated |
| Shielding Material: | CuZn, tin-plated |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Note: | Do not connect or disconnect under load. |
| Cable Number: | 342 |
| Conductor Size: | 2x2x0.34 mm² |
| Number of Wires: | 4 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 2 M |
| Cycles (Torsion): | ˃ 2 M @ ± 360 °/1 m |
| Conductor Material: | Cu |
| Cable Jacket Material: | PUR |
| Cable Jacket Color: | green matt similarly RAL 6018 |
| Cable Diameter D: | ø 6.50 ± 0.20 mm |
| Wire Insulation Material: | PP |
| Insulated Wire Diameter: | ø 1.58 ± 0.05 mm |
| Overall Shield (Cable): | Cu-ETP1 tinned |
| Foil shield: | Al-PT Foil |
| Ambient Temperature (Fixed Installation): | - 50 °C - + 80 °C |
| Ambient Temperature (Flex Installation): | - 25 °C - + 80 °C |
| Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
| UL Cable Type: | AWM: 20549 |
| Flammability Class (Cable Jacket): | DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant |
| Cable Characteristics: | Exclusion of dangerous materials; Line construction similar PROFInet C-Specification; Line requirements similar: IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility |
| Core Colors: | star quad: white & blue, yellow & orange |
| Side 2 Product Sub Family: | M12 Standard |
| Side 2 Type of Contact/Gender: | Male |
| Connector Design, Side 2: | Straight |
| Attachment Type, Side 2: | Coupling Screw |
| Number of Pins, Side 2: | 4 |
| Coding, Side 2: | D |
| Contact Resistance, Side 2: | ≤ 10 mOhm |
| Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
| Mating Cycles, Side 2: | ≤ 100 |
| Ambient Temperature (Operation), Side 2*: | - 40 °C - + 90 °C |
| Protection Degree / IP Rating, Side 2**: | IP65, IP67, IP69K |
| Design Standard, Side 2: | IEC 61076-2-101 |
| Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category, Side 2: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material, Side 2: | CuSn |
| Contact Plating, Side 2: | Cu/Au |
| Contact Bearer Material, Side 2: | PBT |
| Contact Bearer Color, Side 2: | Black |
| Flammability Class (Contact Bearer), Side 2: | UL 94 HB |
| Molded Body Material, Side 2: | TPU |
| Molded Body Color, Side 2: | Black |
| Flammability Class (Molded Body), Side 2: | UL 94 HB |
| Attachment Material, Side 2: | CuZn |
| Attachment Plating, Side 2: | Nickel-plated |
| Shielding Material, Side 2: | CuZn, tin-plated |
| Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
| RoHS Compliant: | yes |
| Halogenfree: | DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
| Oil Resistance: | EN 60811 Part 2-1 |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note Derating: | Notice derating |
| Update and Revision: | Revision Number: 0.73 Revision Date: 02-20-2026 |
| Item # | Item Description | Cable Length | Color |
|---|---|---|---|
| 25299 | 0985 342 100/10,4 M | ||
| 25364 | 0985 342 100/18,7 M | ||
| 25470 | 0985 342 100/21,4 M | ||
| 27660 | 0985 342 100/0,78 M | ||
| 6000 | 0985 342 100/12 M | ||
| 27659 | 0985 342 100/0,65 M | ||
| 934637298 | 0985 342 100/100 M | ||
| 19812 | 0985 342 100/1,2 M | ||
| 25365 | 0985 342 100/16,7 M | ||
| 9616 | 0985 342 100/0,25 M | ||
| 25363 | 0985 342 100/4,1 M | ||
| 19695 | 0985 342 100/13 M | ||
| 25469 | 0985 342 100/21 M | ||
| 25361 | 0985 342 100/6,2 M | ||
| 25468 | 0985 342 100/6,7 M | ||
| 17480 | 0985 342 100/4,5 M | ||
| 25362 | 0985 342 100/10,2 M | ||
| 25300 | 0985 342 100/16,5 M | ||
| 5998 | 0985 342 100/7 M | ||
| 25471 | 0985 342 100/23 M | ||
| 108549 | 0985 342 100/0,3 M | 0.3 m | |
| 69453 | 0985 342 100/0,5 M | 0.5 m | |
| 900001439 | 0985 342 100/0,5 M | 0.5 m | |
| 11949 | 0985 342 100/0,6 M | 0.6 m | |
| 69873 | 0985 342 100/1 M | 1 m | |
| 900001440 | 0985 342 100/1 M | 1 m | |
| 687 | 0985 342 100/1,5 M | 1.5 m | |
| 64367 | 0985 342 100/2 M | 2 m | |
| 900001441 | 0985 342 100/2 M | 2 m | |
| 934637354 | 0985 342 100/12,5 M | 12.5 m | |
| 11951 | 0985 342 100/2,5 M | 2.5 m | |
| 68412 | 0985 342 100/3 M | 3 m | |
| 601 | 0985 342 100/3,5 M | 3.5 m | |
| 934637655 | 0985 342 100/4 M | 4 m | |
| 66462 | 0985 342 100/5 M | 5 m | |
| 900001281 | 0985 342 100/5 M | 5 m | |
| 589 | 0985 342 100/6 M | 6 m | |
| 900016589 | 0985 342 100/7 M | 7 m | Green |
| 934636680 | 0985 342 100/7,5 M | 7.5 m | |
| 934637355 | 0985 342 100/17,5 M | 17.5 m | |
| 233 | 0985 342 100/8 M | 8 m | |
| 5999 | 0985 342 100/9 M | 9 m | |
| 900016587 | 0985 342 100/9 M | 9 m | Green |
| 66463 | 0985 342 100/10 M | 10 m | |
| 900001442 | 0985 342 100/10 M | 10 m | |
| 72708 | 0985 342 100/15 M | 15 m | |
| 66464 | 0985 342 100/20 M | 20 m | |
| 83229 | 0985 342 100/25 M | 25 m | |
| 72710 | 0985 342 100/30 M | 30 m | |
| 107003 | 0985 342 100/35 M | 35 m | |
| 70053 | 0985 342 100/40 M | 40 m | |
| 107004 | 0985 342 100/45 M | 45 m | |
| 83230 | 0985 342 100/50 M | 50 m | |
| 107005 | 0985 342 100/55 M | 55 m | |
| 934636103 | 0985 342 100/60 M | 60 m | |
| 13904 | 0985 342 100/65 M | 65 m | |
| 83231 | 0985 342 100/70 M | 70 m | |
| 900016478 | 0985 342 100/70M | 70 m | |
| 934637387 | 0985 342 100/75 M | 75 m | |
| 67568 | 0985 342 100/80 M | 80 m | |
| 900016477 | 0985 342 100/80M | 80 m | |
| 5 | 0985 342 100/85 M | 85 m | |
| 83232 | 0985 342 100/90 M | 90 m |