Product Hierarchy
Product Hierarchy

0981 ENC 100 - RJ45/M12 adaptor, female receptacle connector M12, D coding, chassis side thread PG 9, RJ45 female connector, 90 degree.

RJ45/M12 adaptor, female receptacle connector M12, D coding, chassis side thread PG 9, RJ45 female connector, 90 degree.

General Information

Belden Brand: Lumberg Automation

Product description

Housing Color: M12 housing: CuZn, nickel-plated RJ45 housing: CuZn, tinned
Number of Pins: 4
Order No.: 934390900

Technical data

Contact Bearer Color: Black
Contact Bearer Material: M12: PUR RJ45: PA GF
Contact Bearer Material, Side 2: PUR
Contact material: CuZn, pre-nickeled and gold-plated
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 1.5 A
Voltage Rating: 60 V
Side 1 Type of Contact/Gender: female

Product Materials

Contact Base Material: CuSn
Side 1 Contact Plating: Ni/Au
Housing Material: CuZn, nickel-plated
Material: PUR
O-Ring Material: FKM

History

Update and Revision: Revision Number: 0.38 Revision Date: 10-06-2026
No accessories are available for this product