Product Hierarchy
Product Hierarchy

0980 XSL 3903-121-007D-01F - LioN-X 8DI/8DO Digital galvanic isolated with Multiprotocol




LioN-X IO-Device, Multiprotocol (PROFINET, EtherNet/IP, EtherCAT, Modbus TCP, CC-Link), IoT Protocols (OPC UA, MQTT, CoAP, REST), 8 digital input and 8 digital output channels (2 A) with galvanic isolation, metal housing IP65, IP67, IP69K, 60mm, 8 x M12 A-coded I/O connection 5-poles, 2 x M12 D-coded Ethernet connection 4-poles, 2 x M12 L-coded power supply

EtherNet/IP

Protocol (EtherNet/IP): EtherNet/IP
Connection: M12, 4-poles, D-coded
Number of Connections: 2
Specification: CIP V3.2x, EIP Adaption of CIP V1.2x
Transmission Rate: Fast Ethernet (10/100 Mbit/s), Full Duplex
Transmission Method: 100 BASE-TX, with auto negotiation and auto crossing
Cycle Time / Requested Packet Interval (RPI): min. 1 ms
Addressing: BootP, DHCP, Rotary Address Switches
Address Switches Range: 0 to 255 dec
Connection Types: Exclusive Owner, Input Only, Listen Only
CIP Msg Connection Limit: 6
CIP I/O Connection Limit: 3
Device Level Ring (DLR): Supported, beacon based
Quick Connect (QC): Supported, ≤ 500 ms
Supported Network Protocols (Other): ACD, ARP, BootP, DHCP, HTTP, IGMP, Ping, TCP/IP

EtherCAT

Protocol: EtherCAT
Connection: M12 4-poles, D-coded
Number of Connections: 2
Specification: ETG.1000 V1.2
Transmission Rate: Fast Ethernet (10/100 Mbit/s), Full Duplex
Transmission Method: 100 BASE-TX, with auto negotiation and auto crossing
Cycle Time / Update Rate: min. 250 µs
Addressing: Auto-increment addressing, fixed position addressing
Mailbox Protocols: CANopen over EtherCAT (CoE), File access over EtherCAT (FoE), Ethernet over EtherCAT (EoE)
Supported Network Protocols (Other): Over EoE: HTTP, Ping, TCP/IP

CC-Link IE Field Basic

Protocol: CC-Link IE Field Basic
Connection: M12 LAN, 4-poles. D-coded
Number of Connections: 2
Specification: v2
Transmission Rate: Fast Ethernet (100 Mbit/s), Full Duplex
Transmission Method: 100 BASE-TX, with auto negotiation and auto crossing
Cycle Time / Update Rate: min 1ms
Address Switches Range: 0 to 99 dec
Number of stations: 4
Supported Network Protocols: SNMP, ACD, ARP, HTTP, IGMP, Ping, TCP/IP
Supported IIoT Protocols: OPC UA, MQTT, CoAP, Syslog, Node Red

Modbus TCP

Protocol: Modbus TCP
Connection: M12, 4-poles, D-coded
Number of Connections: 2
Device Type: Modbus Slave
Specification: Modbus application protocol V1.1b
Supported Network Protocols: SNMP V1, HTTP, TFTP, FTP, BootP, DHCP

IIoT Protocols

OPC UA: Cyclic data read/write, Diagnosis data, Event data
MQTT: Cyclic data read/write, Diagnosis data, Event data
REST API: Cyclic data read/write, Diagnosis data, Event data
CoAP: Cyclic data read/write, Diagnosis data, Event data

Power Supply

Connection Module Supply Voltage: M12 Power, 5-poles, L-coded
Number of Connections: 2
Current Carrying Capacity of Connector: max. 16 A
Module Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Module Supply Voltage (Range): 18 V DC to 30 V DC
Current Consumption (typ.): 160 mA (at 24 V DC)
Reverse Polarity Protection: Yes
Status Indicator (System Supply): LED green
Diagnostic Indicator: LED red
Connection Sensor Supply Voltage: M12 Power, 5-poles, L-coded
Current Carrying Capacity of Connector: max. 16 A
Sensor Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Sensor Supply Voltage (Range): 18 V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator (Sensor Supply): LED green
Diagnostic Indicator: LED red
Current Carrying Capacity of Connector: max. 16 A
Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 18 V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator (Actuator Supply): LED green
Diagnostic Indicator: LED red

Digital Input Channels

Number of Digital Input Channels: up to 8
Connection: M12, 5-poles, A-coded
Number of Ports: 8x, X1 to X4
Channel Type: Type 3 acc. to IEC 61131-2
Input Wiring: 2-, 3-, 4-wire
Nominal Voltage: 24 V DC via US (module power supply)
Nominal Current: typ. 5 mA
Sensor Current Supply: max. 4A per port
Sensor Type: PNP
Input Voltage Range "0" signal: -3 V DC …+5 V DC
Input Voltage Range "1" signal: 11 V DC … 30 V DC
Protective Circuit: Electronically: Overload protection, short-circuit protection
Status Indicator (Inputs): LED white or yellow per channel
Diagnostic Indicator: LED red per port

Digital Output Channels

Number of Digital Output Channels: up to 8
Connection: M12, 5-poles, A-coded
Number of Ports: 8x, X5 to X8
Channel Type: p-switching
Output Wiring: 2-wire
Nominal Voltage: 24 V DC via UL
Output Current per Channel: max. 2 A
Output Current per Module: max. 16 A (for UL compliance: max 9A)
Galvanically Isolated: YES
Protective Circuit: Electronically: Overload protection, short-circuit protection
Overload Behavior: Auto off and on switching / Manual restart
Status Indicator (Outputs): LED white or yellow per channel
Diagnostic Idicator: LED red per channel

Electrical Isolation

US (System Supply Voltage) / FE: 500 V DC
US / UL (Actuator Supply Voltage): 500 V DC
UL / FE: 500 V DC
Bus connection / FE: 2000 V DC

EMC Conformance

EMC Directive: 2014/30/EU
EN 61000-4-2 Electrostatic Discharge (ESD): Criterion B; 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 Electromagnetic Field: Criterion A; Field intensity: 10 V/m
EN 61000-4-4 Fast Transients (Burst): Criterion B, 2 kV
EN 61000-4-5 Surge Voltage: Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m
EN 61000-4-6 Conducted immunity: Criterion A; Test voltage 10 V
EN 55032 Radio Interference Properties: Class A

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Approvals

UL: cULus Listed, UL 61010-1
CSA: Yes, via UL
PNO: Yes
ODVA: Yes
ETG: Yes

Notes

Protection Degree / IP Rating Note: *IP Rating test performed by Belden with Belden Connectors only
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Update and Revision: Revision Number: 0.31 Revision Date: 08-13-2024

Product Description

Brand: Belden
Product Family: I/O Systems: Active - Standalone
Side 1 Product Sub Family: LioN-X
Item Description: 0980 XSL 3903-121-007D-01F
Part Number: 935707001

Product Life Cycle

Device Type: I/O Device
Protocol Compatibility: Multiprotocol
I/O Function: 8DI 8DO
Power Supply Connection: M12 Power, 5-poles, L-coded
I/O Connection: M12, 5-poles, A-coded
I/O Type: Digital Input and Digital Output

General Data

Housing Material: Metal, zinc die-cast
Housing Plating: Nickel, matt
Housing Color: Grey Metallic
Protection Degree / IP Rating**: IP65, IP67, IP69K
Potted: Yes
Dimensions (W x H x D): 60 mm x 31 mm x 200 mm
Weight: 480 g
Ambient Temperature (Operation)*: -40 °C to 70 °C
Ambient Temperature (Storage/Transport): -40 °C to 70 °C
Permissible Humidity (Operation): 5 % ... 95 % (For UL applications max. 80 %)
Permissible Humidity (Storage/Transport): 5 % ... 95 % (For UL applications max. 80 %)
Air Pressure (Operation): 80 kPa … 106 kPa (up to 2000 m above sea level)
Air Pressure (Storage/Transport): 80 kPa … 106 kPa (up to 2000 m above sea level)
Flammabilty Class: UL 94 (IEC 61010)
Protection Class: III, IEC 61140, EN 61140, VDE 0140-1
Side 1 Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Vibration Resistance: 15 g / 5 -500 Hz
Shock Resistance: 50 g / 11ms
Contact Base Material: M12, D-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated
Contact Bearer Material: PA / TPU
O-Ring Material: FKM
Mount Type: 2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.
Fastening Torque (Fixing Screw): M4: 1 Nm
Fastening Torque (Ground Connection (FE)): M4: 1 Nm
Fastening Torque (Bus Connection): M12: 0.5 Nm
Fastening Torque (Power Connection): M12: 0.5 Nm
Fastening Torque (I/O Connection): M12: 0.5 Nm
Included in Delivery: Attachable Labels: 15x, Sealing Caps: 5x M12
Accessories to Order Separately: Ethernet cable, mounting adapter, sensor/actuator cable, power cable

PROFINET

Protocol: PROFINET
Connection: M12 4-poles, D-coded
Number of Connections: 2
Specification: V2.3
Conformance Class: C (CC-C)
Performance Class: RT (switch supports IRT)
Netload Class: III
Transmission Rate: Fast Ethernet (10/100 Mbit/s), Full Duplex
Transmission Method: 100 BASE-TX, with auto negotiation and auto crossing
Cycle Time / Update Rate: min. 1 ms
Addressing: DCP
Media Redundancy Protocol (MRP): Supported, MRP client
Shared Device: Supported
Shared Input: not supported
Topology Detection: LLDP, SNMP V3
Easy Device Replacement: Supported, based on LLDP
Supported Network Protocols (Other): ARP, HTTP, Ping, SNMP V1, TCP/IP
0x4338_0980 XSL 3903-121-007D-01F_1.0_en.CSPP.zip
GSDML-V2.41-BeldenDeutschland-LioN-X-20230127.zip
EDS-V3.31.1-BeldenDeutschland-0980XSL3903-121-007D-01F-20230208.zip
LumbergAutomation-LioN-X-Digital-IO.zip
Manual-IO_LioN-X_CC-Link_Digital-IO_DE_1V1_2023-07-14.pdf
Description: Das Benutzerhandbuch "Manual-IO" beinhaltet eine detaillierte Beschreibung der Gerätefunktionen sowie Informationen zur Installation, Konfiguration, Administration und zum Betrieb des Gerätes.
Manual-IO_LioN-X_EtherCAT_Digital-IO_DE_1V1_2023-07-14.pdf
Description: Das Benutzerhandbuch "Manual-IO" beinhaltet eine detaillierte Beschreibung der Gerätefunktionen sowie Informationen zur Installation, Konfiguration, Administration und zum Betrieb des Gerätes.
Manual-IO_LioN-X_PROFINET_Digital-IO_DE_1V1_2023-07-14.pdf
Description: Das Benutzerhandbuch "Manual-IO" beinhaltet eine detaillierte Beschreibung der Gerätefunktionen sowie Informationen zur Installation, Konfiguration, Administration und zum Betrieb des Gerätes.
Manual-IO_LioN-X_ModbusTCP_Digital-IO_EN_1V1_2023-07-14.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
Manual-IO_LioN-X_EtherNetIP_Digital-IO_EN_1V1_2023-07-14.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
Manual-IO_LioN-X_ModbusTCP_Digital-IO_DE_1V1_2023-07-14.pdf
Description: Das Benutzerhandbuch "Manual-IO" beinhaltet eine detaillierte Beschreibung der Gerätefunktionen sowie Informationen zur Installation, Konfiguration, Administration und zum Betrieb des Gerätes.
Manual-IO_LioN-X_EtherNetIP_Digital-IO_DE_1V1_2023-07-14.pdf
Description: Das Benutzerhandbuch "Manual-IO" beinhaltet eine detaillierte Beschreibung der Gerätefunktionen sowie Informationen zur Installation, Konfiguration, Administration und zum Betrieb des Gerätes.
Manual-IO_LioN-X_PROFINET_Digital-IO_EN_1V1_2023-07-14.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
Manual-IO_LioN-X_EtherCAT_Digital-IO_EN_1V1_2023-07-14.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
Manual-IO_LioN-X_CC-Link_Digital-IO_EN_1V1_2023-07-14.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
OPC-UA_for_IO-Link_10212_V10_Dec18.pdf
Description: This file is created by the IO-Link Community and describes standard IO-Link specifications. For more information and the latest version go to https://io-link.com/de/Download/Download.php?thisID=8.
JSON_Integration_10222_V100_Mar20.zip
Description: This file is created by the IO-Link Community and describes standard IO-Link specifications. For more information and the latest version go to https://io-link.com/de/Download/Download.php?thisID=8.
No accessories are available for this product