LioN-X IO-Link Master, Single Protocol EtherCAT, IoT Protocol REST, 8 IO-Link Master Ports Class A, metal housing IP67, IP69K, 60mm, 8 x M12 A-coded I/O connection 5-poles, 2 x M12 D-coded Ethernet connection 4-poles, 2 x M12 L-coded power supply
| Brand: | Belden |
| Product Family: | I/O Systems: Active - Standalone |
| Side 1 Product Sub Family: | LioN-Xlight |
| Item Description: | 0980 LSL 3211-121-0006-004 |
| Part Number: | 935701003 |
| Device Type: | IO-Link Master |
| Protocol Compatibility: | EtherCAT |
| I/O Function: | 8 IOL (Class A) |
| Bus Connection: | M12, 4-poles, D-coded |
| Power Supply Connection: | M12 Power, 5-poles, L-coded |
| I/O Connection: | M12, 5-poles, A-coded |
| I/O Type: | IO-Link Master |
| Housing Material: | Metal, zinc die-cast |
| Housing Plating: | Nickel, matt |
| Housing Color: | Grey Metallic |
| Protection Degree / IP Rating**: | IP65, IP67, IP69K |
| Potted: | Yes |
| Dimensions (W x H x D): | 60 mm x 31 mm x 200 mm |
| Weight: | 500 g |
| Ambient Temperature (Operation)*: | -20 °C to 60 °C |
| Ambient Temperature (Storage/Transport): | -20 °C to 60 °C |
| Permissible Humidity (Operation): | 5 % ... 95 % (For UL applications max. 80 %) |
| Permissible Humidity (Storage/Transport): | 5 % ... 95 % (For UL applications max. 80 %) |
| Air Pressure (Operation): | 80 kPa … 106 kPa (up to 2000 m above sea level) |
| Air Pressure (Storage/Transport): | 80 kPa … 106 kPa (up to 2000 m above sea level) |
| Flammabilty Class: | UL 94 (IEC 61010) |
| Protection Class: | III, IEC 61140, EN 61140, VDE 0140-1 |
| Side 1 Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
| Vibration Resistance: | 15 g / 5 -500 Hz |
| Shock Resistance: | 50 g / 11ms |
| Contact Base Material: | M12, D-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated |
| Contact Bearer Material: | PA / TPU |
| O-Ring Material: | FKM |
| Mount Type: | 2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
| Fastening Torque (Fixing Screw): | M4: 1 Nm |
| Fastening Torque (Ground Connection (FE)): | M4: 1 Nm |
| Fastening Torque (Bus Connection): | M12: 0.5 Nm |
| Fastening Torque (Power Connection): | M12: 0.5 Nm |
| Fastening Torque (I/O Connection): | M12: 0.5 Nm |
| Accessories to Order Separately: | Ethernet cable, mounting adapter, sensor/actuator cable, power cable |
| Protocol: | EtherCAT |
| Connection: | M12 4-poles, D-coded |
| Number of Connections: | 2 |
| Specification: | ETG.1000 V1.2 |
| Transmission Rate: | Fast Ethernet (10/100 Mbit/s), Full Duplex |
| Transmission Method: | 100 BASE-TX, with auto negotiation and auto crossing |
| Cycle Time / Update Rate: | min. 250 µs |
| Addressing: | Auto-increment addressing, fixed position addressing |
| Mailbox Protocols: | CANopen over EtherCAT (CoE), File access over EtherCAT (FoE), Ethernet over EtherCAT (EoE) |
| Supported Network Protocols (Other): | Over EoE: HTTP, Ping, TCP/IP |
| REST API: | Cyclic data read/write, Diagnosis data, Event data |
| Connection Module Supply Voltage: | M12 Power, 5-poles, L-coded |
| Number of Connections: | 2 |
| Module Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Module Supply Voltage (Range): | 20V DC to 30 V DC |
| Reverse Polarity Protection: | Yes |
| Status Indicator (System Supply): | LED green |
| Diagnostic Indicator: | LED red |
| Connection Sensor Supply Voltage: | M12 Power, 5-poles, L-coded |
| Sensor Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Sensor Supply Voltage (Range): | 20V DC to 30 V DC |
| Reverse Polarity Protection: | Yes |
| Status Indicator (Sensor Supply): | LED green |
| Diagnostic Indicator: | LED red |
| Number of IO-Link Master Channels: | max. 8, configurable |
| Connection: | M12, 5-poles, A-coded |
| IO-Link Class A Ports: | 8x, X1 to X8 |
| IO-Link Specification: | V1.1.3 |
| Parameter Storage: | Supported |
| Supported COM Modes: | 4.8 kBaud (COM 1), 38.4 kBaud (COM 2), 230.4 kBaud (COM 3) |
| Cycle Time / Update Rate: | min. 1 ms for all channels at 32 Byte IN / OUT |
| Nominal Voltage: | 24 V DC via US (system power supply) |
| Nominal Current C/Q (Pin 4): | 500mA |
| Nominal Current 1L+ (Pin 1): | 2A |
| Perm. Conductor Length to Device: | ≤ 20 m |
| Status Indicator (IOL): | LED green per channel |
| Diagnostic Indicator: | LED red per port |
| Number of Digital Input Channels: | up to 16 |
| Connection: | M12, 5-poles, A-coded |
| Number of Ports: | 8x, X1 to X8 |
| Channel Type: | Type 1 acc. to IEC 61131-2 |
| Input Wiring: | 2-, 3-, 4-wire |
| Nominal Voltage: | 24 V DC via US (module power supply) |
| Nominal Current: | typ. 5 mA |
| Sensor Current Supply: | max. 4A per port via Pin1L+ |
| Sensor Type: | PNP |
| Input Voltage Range "0" signal: | -3 V DC …+5 V DC |
| Input Voltage Range "1" signal: | 15 V DC ... 30 V DC |
| Input Filter Time: | configurable |
| Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
| Status Indicator (Inputs): | LED white or yellow per channel |
| Diagnostic Indicator: | LED red per port |
| Number of Digital Output Channels: | up to 8 |
| Connection: | M12, 5-poles, A-coded |
| Number of Ports: | 8x, X1 to X8 |
| Channel Type: | p-switching |
| Output Wiring: | 2-, 3-wire |
| Nominal Voltage: | 24 V DC via US |
| Output Current per Channel: | max. 500mA |
| Galvanically Isolated: | No |
| Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
| Overload Behavior: | Auto off and on switching / Manual restart |
| Status Indicator (Outputs): | LED white or yellow per channel |
| Diagnostic Idicator: | LED red per port |
| US (System Supply Voltage) / FE: | 500 V DC |
| US / UL (Actuator Supply Voltage): | 500 V DC |
| UL / FE: | 500 V DC |
| Uaux / FE: | 500 V DC |
| Bus connection / FE: | 2000 V DC |
| EMC Directive: | 2014/30/EU |
| EN 61000-4-2 Electrostatic Discharge (ESD): | Criterion B; 4 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 Electromagnetic Field: | Criterion A; Field intensity: 10 V/m |
| EN 61000-4-4 Fast Transients (Burst): | Criterion B, 2 kV |
| EN 61000-4-5 Surge Voltage: | Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m |
| EN 61000-4-6 Conducted immunity: | Criterion A; Test voltage 10 V |
| EN 55032 Radio Interference Properties: | Class A |
| CE: | Yes |
| RoHS Compliant: | Yes |
| China RoHS-Compliant: | Yes |
| UL: | cULus Listed, UL 61010-1 |
| CSA: | Yes, via UL |
| ETG: | Yes |
| IO-Link: | Yes |
| Protection Degree / IP Rating Note: | *IP Rating test performed by Belden with Belden Connectors only |
| System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
| Item # | Item Description |
|---|---|
| 935701003 | 0980 LSL 3211-121-0006-004 |
| Update and Revision: | Revision Number: 0.131 Revision Date: 02-20-2026 |