Product Hierarchy
Product Hierarchy

0980 LSL 3210-121-0006-004 - LioN-Xlight 4xIO-Link Class A, 8DI with EtherCAT


LioN-X IO-Link Master, Single Protocol EtherCAT, IoT Protocol REST, 4 IO-Link Master Ports Class A + 8DI, metal housing IP67, IP69K, 60mm, 8 x M12 A-coded I/O connection 5-poles, 2 x M12 D-coded Ethernet connection 4-poles, 2 x M12 L-coded power supply

Product Description

Brand: Belden
Product Family: I/O Systems: Active - Standalone
Side 1 Product Sub Family: LioN-Xlight
Item Description: 0980 LSL 3210-121-0006-004
Part Number: 935702003

Product Life Cycle

Device Type: IO-Link Master
Protocol Compatibility: EtherCAT
I/O Function: 4 IOL (Class A) + 8 DI
Bus Connection: M12, 4-poles, D-coded
Power Supply Connection: M12 Power, 5-poles, L-coded
I/O Connection: M12, 5-poles, A-coded
I/O Type: IO-Link Master

General Data

Housing Material: Metal, zinc die-cast
Housing Plating: Nickel, matt
Housing Color: Grey Metallic
Protection Degree / IP Rating**: IP65, IP67, IP69K
Potted: Yes
Dimensions (W x H x D): 60 mm x 31 mm x 200 mm
Weight: 500 g
Ambient Temperature (Operation)*: -20 °C to 60 °C
Ambient Temperature (Storage/Transport): -20 °C to 60 °C
Permissible Humidity (Operation): 5 % ... 95 % (For UL applications max. 80 %)
Permissible Humidity (Storage/Transport): 5 % ... 95 % (For UL applications max. 80 %)
Air Pressure (Operation): 80 kPa … 106 kPa (up to 2000 m above sea level)
Air Pressure (Storage/Transport): 80 kPa … 106 kPa (up to 2000 m above sea level)
Flammabilty Class: UL 94 (IEC 61010)
Protection Class: III, IEC 61140, EN 61140, VDE 0140-1
Side 1 Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Vibration Resistance: 15 g / 5 -500 Hz
Shock Resistance: 50 g / 11ms
Contact Base Material: M12, D-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated
Contact Bearer Material: PA / TPU
O-Ring Material: FKM
Mount Type: 2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.
Fastening Torque (Fixing Screw): M4: 1 Nm
Fastening Torque (Ground Connection (FE)): M4: 1 Nm
Fastening Torque (Bus Connection): M12: 0.5 Nm
Fastening Torque (Power Connection): M12: 0.5 Nm
Fastening Torque (I/O Connection): M12: 0.5 Nm
Accessories to Order Separately: Ethernet cable, mounting adapter, sensor/actuator cable, power cable

EtherCAT

Protocol: EtherCAT
Connection: M12 4-poles, D-coded
Number of Connections: 2
Specification: ETG.1000 V1.2
Transmission Rate: Fast Ethernet (10/100 Mbit/s), Full Duplex
Transmission Method: 100 BASE-TX, with auto negotiation and auto crossing
Cycle Time / Update Rate: min. 250 µs
Addressing: Auto-increment addressing, fixed position addressing
Mailbox Protocols: CANopen over EtherCAT (CoE), File access over EtherCAT (FoE), Ethernet over EtherCAT (EoE), ADS over EtherCAT (AoE)
Supported Network Protocols (Other): Over EoE: HTTP, Ping, TCP/IP

IIoT Protocols

REST API: Cyclic data read/write, Diagnosis data, Event data

Power Supply

Connection Module Supply Voltage: M12 Power, 5-poles, L-coded
Number of Connections: 2
Module Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Module Supply Voltage (Range): 20V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator (System Supply): LED green
Diagnostic Indicator: LED red
Connection Sensor Supply Voltage: M12 Power, 5-poles, L-coded
Sensor Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Sensor Supply Voltage (Range): 20V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator (Sensor Supply): LED green
Diagnostic Indicator: LED red

IO-Link Master Channels

Number of IO-Link Master Channels: max. 4, configurable
Connection: M12, 5-poles, A-coded
IO-Link Class A Ports: 4x, X1 to X4
IO-Link Specification: V1.1.3
Parameter Storage: Supported
Supported COM Modes: 4.8 kBaud (COM 1), 38.4 kBaud (COM 2), 230.4 kBaud (COM 3)
Cycle Time / Update Rate: min. 1 ms for all channels at 32 Byte IN / OUT
Nominal Voltage: 24 V DC via US (system power supply)
Nominal Current C/Q (Pin 4): 500mA
Nominal Current 1L+ (Pin 1): 2A
Perm. Conductor Length to Device: ≤ 20 m
Status Indicator (IOL): LED green per channel
Diagnostic Indicator: LED red per port

Digital Input Channels

Number of Digital Input Channels: up to 16
Connection: M12, 5-poles, A-coded
Number of Ports: 8x, X1 to X8
Channel Type: Type 1 acc. to IEC 61131-2
Input Wiring: 2-, 3-, 4-wire
Nominal Voltage: 24 V DC via US (module power supply)
Sensor Current Supply: max. 4A per port via Pin1L+
Sensor Type: PNP
Input Voltage Range "0" signal: -3 V DC …+5 V DC
Input Voltage Range "1" signal: 15 V DC ... 30 V DC
Input Filter Time: configurable
Protective Circuit: Electronicaly: Overload protection, short-circuit protection
Status Indicator (Inputs): LED white or yellow per channel
Diagnostic Indicator: LED red per port

Digital Output Channels

Number of Digital Output Channels: up to 4
Connection: M12, 5-poles, A-coded
Number of Ports: 8x, X1 to X4
Channel Type: p-switching
Output Wiring: 2-, 3-wire
Nominal Voltage: 24 V DC via US
Output Current per Channel: max. 500mA
Galvanically Isolated: No
Protective Circuit: Electronicaly: Overload protection, short-circuit protection
Overload Behavior: Auto off and on switching / Manual restart
Status Indicator (Outputs): LED white or yellow per channel
Diagnostic Idicator: LED red per port

Electrical Isolation

US (System Supply Voltage) / FE: 500 V DC
US / UL (Actuator Supply Voltage): 500 V DC
UL / FE: 500 V DC
Uaux / FE: 500 V DC
Bus connection / FE: 2000 V DC

EMC Conformance

EMC Directive: 2014/30/EU
EN 61000-4-2 Electrostatic Discharge (ESD): Criterion B; 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 Electromagnetic Field: Criterion A; Field intensity: 10 V/m
EN 61000-4-4 Fast Transients (Burst): Criterion B, 2 kV
EN 61000-4-5 Surge Voltage: Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m
EN 61000-4-6 Conducted immunity: Criterion A; Test voltage 10 V
EN 55032 Radio Interference Properties: Class A

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Approvals

UL: cULus Listed, UL 61010-1
CSA: Yes, via UL
ETG: Yes
IO-Link: Yes

Notes

Protection Degree / IP Rating Note: *IP Rating test performed by Belden with Belden Connectors only
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Variants
Item #Item Description
9357020030980 LSL 3210-121-0006-004
Update and Revision: Revision Number: 0.129 Revision Date: 02-20-2026
3D-step-file_935_70x_00x.zip
dxf_drawing_935702003_0980_LSL.zip
EU Declaration of conformity
Description: LioN-X-EC-210226-0404V00
LumbergAutomation-LioN-X-IO-Link-Master.zip
Description: The "Device Description File" contains specific device information and is required for the integration and the configuration in an engineering tool.
LUM.935702003.zip
LioN-X - IO-Link-System
Version: 2021-07
Firmware_LioN-Xlight_935702003_2024-09-12.zip
Manual-IO LioN-X EtherCAT IO-Link-Master EN
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
Version: 2V4 2023-07-14
Manual-IO LioN-X EtherCAT IO-Link-Master DE
Description: Das Benutzerhandbuch "Manual-IO" beinhaltet eine detaillierte Beschreibung der Gerätefunktionen sowie Informationen zur Installation, Konfiguration, Administration und zum Betrieb des Gerätes.
Version: 2V4 2023-07-14
OPC-UA_for_IO-Link_10212_V10_Dec18.pdf
Description: This file is created by the IO-Link Community and describes standard IO-Link specifications. For more information and the latest version go to https://io-link.com/de/Download/Download.php?thisID=8.
JSON_Integration_10222_V100_Mar20.zip
Description: This file is created by the IO-Link Community and describes standard IO-Link specifications. For more information and the latest version go to https://io-link.com/de/Download/Download.php?thisID=8.