Product Hierarchy
Product Hierarchy

0980 ESL 813-EIP 8DI/8DO-M12-R - LioN-R, EtherNet/IP I/O Device, 8DI 8DO (8x M12), 7/8" Power Supply, Metal, 60 mm




LioN-R M12-60, Metal, EtherNet/IP, 8 DI 8 DO, 7/8" Power Supply, 4-poles

Product Description

Brand: Belden
Product Family: I/O Systems: Active - Standalone
Side 1 Product Sub Family: LioN-R
Item Description: 0980 ESL 813-EIP 8DI/8DO-M12-R
Part Number: 934691003
Device Type: I/O Module
Protocol Compatibility: EtherNet/IP
I/O Function: 8DI 8DO
Bus Connection: M12, 4-poles, D-coded
Power Supply Connection: 7/8" Power, 4-poles
I/O Connection: M12, 5-poles, A-coded
I/O Type: Digital Input and Digital Output

General Data

Housing Material: Metal, Zinc Die-cast
Housing Plating: Nickel, matt
Housing Color: Grey Metallic
Protection Degree / IP Rating**: IP65, IP67
Potted: Yes
Dimensions (W x H x D): 60 mm x 31 mm x 265 mm
Weight: 630 g
Ambient Temperature (Operation)*: -10 °C to 60 °C
Side 1 Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Vibration Resistance: 15 g / 5 -500 Hz
Shock Resistance: 50 g / 11ms
Contact Base Material: M12, D-coded, CuSn, Gold-plated | 7/8" CuZn, Gold-plated
Contact Bearer Material: PA / TPU
O-Ring Material: FKM
Mount Type: 2 hole screw mounting. Use standard M6 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.
Fastening Torque (Fixing Screw): M6: 1 Nm
Fastening Torque (Ground Connection (FE)): M4: 1 Nm
Fastening Torque (Bus Connection): M12: 0.5 Nm
Fastening Torque (Power Connection): 7/8": 1.5 Nm
Fastening Torque (I/O Connection): M12: 0.5 Nm
Included in Delivery: Attachable Labels: 15x, Sealing Caps: 4x M12

EtherNet/IP

Protocol (EtherNet/IP): EtherNet/IP
Connection: M12 LAN, 4-poles, D-coded
Number of Connections: 2
Specification: CIP Edition 3.9 / EIP Adaption of CIP 1.1x
Transmission Rate: Fast Ethernet (10/100 Mbit/s), Full Duplex
Transmission Method: 100 BASE-TX, with auto negotiation and auto crossing
Cycle Time / Requested Packet Interval (RPI): min. 1 ms
Addressing: BootP, DHCP, Rotary Address Switches
Address Switches Range: 0 to 255 dec
Connection Types: Exclusive Owner, Input Only, Listen Only
Device Level Ring (DLR): Supported, beacon based
Quick Connect (QC): Supported, ≤ 500 ms
Supported Network Protocols (Other): ACD, ARP, BootP, DHCP, HTTP, IGMP, Ping, TCP/IP

Power Supply

Connection Module Supply Voltage: 7/8" Power, 4-poles
Number of Connections: 2
Current Carrying Capacity of Connector: max. 9 A
Module Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Module Supply Voltage (Range): 18 V DC to 30 V DC
Current Consumption (typ.): 100 mA (at 24 V DC)
Reverse Polarity Protection: Yes
Status Indicator (System Supply): LED green
Diagnostic Indicator: LED red
Connection Sensor Supply Voltage: via Module Supply Connection
Current Carrying Capacity of Connector: max. 9 A
Sensor Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Sensor Supply Voltage (Range): 18 V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator (Sensor Supply): LED green
Diagnostic Indicator: LED red
Connection Actuator Supply Voltage: via Module Supply Connection
Current Carrying Capacity of Connector: max. 9 A
Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 18 V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator (Actuator Supply): LED green
Diagnostic Indicator: LED red

Digital Input Channels

Number of Digital Input Channels: max. 8, fixed
Connection: M12, 5-poles, A-coded
Number of Ports: 4x, X1 to X4
Channel Type: Type 3 acc. to IEC 61131-2
Input Wiring: 2-, 3-, 4-wire
Nominal Voltage: 24 V DC via US (module power supply)
Nominal Current: typ. 5 mA
Sensor Current Supply: max. 200 mA per port (at 30°C)
Sensor Type: PNP
Input Voltage Range "0" signal: -3 V DC …+5 V DC
Input Voltage Range "1" signal: 11 V DC … 30 V DC
Input Filter Time: 3 ms, fixed
Protective Circuit: Electronicaly: Overload protection, short-circuit protection
Status Indicator (Inputs): LED white or yellow per channel
Diagnostic Indicator: LED red per port

Digital Output Channels

Number of Digital Output Channels: max. 8, fixed
Connection: M12, 5-poles, A-coded
Number of Ports: 4x, X5 to X8
Channel Type: p-switching
Output Wiring: 2-, 3-wire
Nominal Voltage: 24 V DC via UL (actuator power supply)
Output Current per Channel: max. 1.6 A
Output Current per Module: max. 9 A
Galvanically Isolated: Yes
Protective Circuit: Electronicaly: Overload protection, short-circuit protection
Overload Behavior: Manual restart
Status Indicator (Outputs): LED white or yellow per channel
Diagnostic Idicator: LED red per channel

Electrical Isolation

US (System Supply Voltage) / FE: 500 V DC
US / UL (Actuator Supply Voltage): 500 V DC
UL / FE: 500 V DC
Bus connection / FE: 2000 V DC

EMC Conformance

EMC Directive: 2014/30/EU
EN 61000-4-2 Electrostatic Discharge (ESD): Criterion B; 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 Electromagnetic Field: Criterion A; Field intensity: 10 V/m
EN 61000-4-4 Fast Transients (Burst): Criterion B, 2 kV
EN 61000-4-5 Surge Voltage: Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m
EN 61000-4-6 Conducted immunity: Criterion A; Test voltage 10 V
EN 55022 Radio Interference Properties: Class A

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Approvals

UL: cULus Listed, UL 508
UL-File: E230848
CSA: Yes, via UL
ODVA: Yes

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Update and Revision: Revision Number: 0.55 Revision Date: 02-20-2026
dxf_0980 ESL 813-EIP 8DI8DO-M12-R.zip
3D-step-file_0980 ESL 813-EIP 8DI8DO-M12-R.zip
Short Form Catalog IO Systems German.pdf
Short Form Catalog IO Systems English.pdf
EU Declaration of conformity
Description: LioN-R-EIP-160317191-934691003
EDS_LioN-R.zip
Description: The "Device Description File" contains specific device information and is required for the integration and the configuration in an engineering tool.
No accessories are available for this product