(10)LioN-R M12-60, Metal, PROFINET, 16 DO, 7/8" Power Supply, 5-poles
Brand: | Belden |
Product Family: | I/O Systems: Active - Standalone |
Product Sub Family: | LioN-R |
Item Description: | 0980 ESL 802-PNET 16DO-M12-R |
Part Number: | 934692002 |
Device Type: | I/O Device |
Protocol: | PROFINET |
I/O Function: | 16DO |
Bus Connection: | M12 LAN, 4-poles, D-coded |
Power Connection (System Supply): | 7/8" Power, 5-poles |
I/O Connection: | M12, 5-poles, A-coded |
I/O Type: | Digital Output |
Housing Material: | Metal, Zinc Die-cast |
Housing Plating: | Nickel, matt |
Housing Color: | Grey Metallic |
Protection Degree / IP Rating**: | IP65, IP67 |
Potted: | Yes |
Dimensions (W x H x D): | 60 mm x 31 mm x 265 mm |
Weight: | 630 g |
Ambient Temperature (Operation)*: | -10 °C to 60 °C |
Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
Vibration Resistance: | 15 g / 5 -500 Hz |
Shock Resistance: | 50 g / 11ms |
Contact Base Material: | M12, D-coded, CuSn, Gold-plated | 7/8" CuZn, Gold-plated |
Contact Bearer Material: | PA / TPU |
O-Ring Material: | FKM |
Mounting: | 2 hole screw mounting. Use standard M6 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
Fastening Torque (Fixing Screw): | M6: 1 Nm |
Fastening Torque (Ground Connection (FE)): | M4: 1 Nm |
Fastening Torque (Bus Connection): | M12: 0.5 Nm |
Fastening Torque (Power Connection): | 7/8": 1.5 Nm |
Fastening Torque (I/O Connection): | M12: 0.5 Nm |
Included in Delivery: | Attachable Labels: 15x, Sealing Caps: 4x M12 |
Protocol: | PROFINET |
Connection: | M12 LAN, 4-poles, D-coded |
Number of Connections: | 2 |
Specification: | V2.3X |
Conformance Class: | B |
Performance Class: | RT (switch supports IRT) |
Transmission Rate: | Fast Ethernet (10/100 Mbit/s), Full Duplex |
Transmission Method: | 100 BASE-TX, with auto negotiation and auto crossing |
Cycle Time / Update Rate: | min. 4 ms |
Addressing: | DCP |
Shared Device: | Not Supported |
Topology Detection: | LLDP, SNMP V1 |
Easy Device Replacement: | Supported, based on LLDP |
Supported Network Protocols (Other): | ARP, HTTP, Ping, SNMP V1, TCP/IP |
Connection Module Supply Voltage: | 7/8" Power, 5-poles |
Number of Connections: | 2 |
Current Carrying Capacity of Connector: | max. 9 A |
Module Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Module Supply Voltage (Range): | 18 V DC to 30 V DC |
Current Consumption (typ.): | 100 mA (at 24 V DC) |
Reverse Polarity Protection: | Yes |
Status Indicator: | LED green |
Diagnostic Indicator: | LED red |
Connection Actuator Supply Voltage: | via Module Supply Connection |
Current Carrying Capacity of Connector: | max. 9 A |
Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range): | 18 V DC to 30 V DC |
Reverse Polarity Protection: | Yes |
Status Indicator: | LED green |
Diagnostic Indicator: | LED red |
Nominal Voltage: | 0 |
Number of Digital Output Channels: | max. 16, fixed |
Connection: | M12, 5-poles, A-coded |
Number of Ports: | 8x, X1 to X8 |
Channel Type: | p-switching |
Output Wiring: | 2-, 3-wire |
Nominal Voltage: | 24 V DC via UL (actuator power supply) |
Output Current per Channel: | max. 1.6 A |
Output Current per Module: | max. 9 A |
Galvanically Isolated: | Yes |
Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
Overload Behavior: | Manual restart |
Status Indicator: | LED white or yellow per channel |
Diagnostic Idicator: | LED red per channel |
US (System Supply Voltage) / FE: | 500 V DC |
US / UL (Actuator Supply Voltage): | 500 V DC |
UL / FE: | 500 V DC |
Bus connection / FE: | 2000 V DC |
EMC Directive: | 2014/30/EU |
EN 61000-4-2 Electrostatic Discharge (ESD): | Criterion B; 4 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 Electromagnetic Field: | Criterion A; Field intensity: 10 V/m |
EN 61000-4-4 Fast Transients (Burst): | Criterion B, 2 kV |
EN 61000-4-5 Surge Voltage: | Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m |
EN 61000-4-6 Conducted immunity: | Criterion A; Test voltage 10 V |
EN 55022 Radio Interference Properties: | Class A |
CE: | Yes |
RoHS Compliant: | Yes |
China RoHS-Compliant: | Yes |
UL: | cULus Listed, UL 508 |
UL-File: | E230848 |
CSA: | Yes, via UL |
PNO: | Yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
Update and Revision: | Revision Number: 0.19 Revision Date: 09-16-2020 |