Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(344)50 Ohm Transmission Cable
(64)75 Ohm SDI Coax
(95)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(10)Multi-Media Cable
(33)Fiber Cable
(14109)Indoor Fiber Cable
(1581)Indoor/Outdoor Fiber Cable
(7066)Outdoor Fiber Cable
(5162)SMPTE Cable
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
(1201)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
(94)Control / Power Cable
(775)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
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
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(737)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(294)Surveillance Cable
(39)Connectors & Outlets
(3498)Modular Couplers
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
(772)Type A
(591)Type A Field Attachables
(373)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
(47)Type A Accessories
(32)Type A Adaptor
(1)Type B
(98)Type B Field Attachables
(48)Type B Receptacles
(5)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type C
(83)Workstation Outlets
(122)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(18)Multi Media Modules
(34)Workstation Consolidation
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
(1029)M12 Power
(427)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(199)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(308)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(114)Double-Ended Cordsets
(61)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(69)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(29)G Series
(57)Sensor Actuator Connectors
(996)M12
(734)Field Attachables
(90)Receptacles
(148)Single-Ended Cordsets
(259)M12-M12 Cordsets
(171)M12-M8 Cordsets
(66)M8
(302)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)Accessories
(18)M8 and M12 Splitter
(6)Data Connectors
(251)Adapter and Splitter
(4)Double-Ended Cordsets
(140)Field Attachables
(17)Receptacles
(29)Single-Ended Cordsets
(61)SPE Connectors
(51)Assemblies & Cordsets
(1171)Fiber Patch Cords
(484)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(500)AV Assemblies
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
(1361)Managed Switches
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
(122)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(17)GREYHOUND 105/106
(17)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)Embedded Ethernet
(3)IP65/IP67 Switches & Routers
(36)Security & Firewalls
(25)MPLS Networks
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
(393)Cellular Routers
(10)Wireless LAN Devices
(22)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(7)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(6)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(45)Accessories
(16)Industrial and IIoT-Routers
(56)Railway Routers
(132)Vehicle Routers
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
(8)MTS2600 L2 Switch
(3)Archive
(50)Services
(18)Enterprise Ethernet
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(192)Server Cabinets
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
(32)Cable Runways
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
LioN-P, I/O Standalone, Multiprotocol (PROFINET, EtherNet/IP and EtherCAT), industrial metal housing, 60 mm, up to IP67, 8 digital input and 8 digital output channels (2 A) with galvanic isolation, 8 x M12 A-coded I/O connection, 5-poles, 2 x M12 D-coded bus connection, 4-poles, 2 x 7/8" power supply connection, 5-poles
| Brand: | Belden |
| Product Family: | I/O Systems: Active - Standalone |
| Side 1 Product Sub Family: | LioN-P |
| Item Description: | 0980 ESL 393-111 |
| Part Number: | 934882003 |
| Device Type: | I/O Module |
| Protocol Compatibility: | Multiprotocol |
| I/O Function: | 8DI 8DO |
| Bus Connection: | M12, 4-poles, D-coded |
| Power Supply Connection: | 7/8" Power, 5-poles |
| I/O Connection: | M12, 5-poles, A-coded |
| I/O Type: | Digital Input and Digital Output |
| Housing Material: | Metal, Zinc Die-cast |
| Housing Plating: | Nickel, matt |
| Housing Color: | Grey Metallic |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Potted: | Yes |
| Dimensions (W x H x D): | 60 mm x 26 mm x 206 mm |
| Weight: | 520 g |
| Ambient Temperature (Operation)*: | -20 °C to 70 °C |
| Ambient Temperature (Storage/Transport): | -25 °C to 85 °C |
| Permissible Humidity (Operation): | 5 % ... 95 % (For UL applications max. 80 %) |
| Permissible Humidity (Storage/Transport): | 5 % ... 95 % (For UL applications max. 80 %) |
| Air Pressure (Operation): | 80 kPa … 106 kPa (up to 2000 m above sea level) |
| Air Pressure (Storage/Transport): | 80 kPa … 106 kPa (up to 2000 m above sea level) |
| Flammabilty Class: | UL 94 (IEC 61010) |
| Protection Class: | III, IEC 61140, EN 61140, VDE 0140-1 |
| Side 1 Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
| Vibration Resistance: | 15 g / 5 -500 Hz |
| Shock Resistance: | 50 g / 11ms |
| Mean Time To Failure (MTTF): | 633 years. acc. to Telcordia SR-332 (2011) 20°C |
| Contact Base Material: | M12, D-coded, CuSn, Gold-plated | 7/8" CuZn, Gold-plated |
| Contact Bearer Material: | PA / TPU |
| O-Ring Material: | FKM |
| Mount Type: | 2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
| Fastening Torque (Fixing Screw): | M4: 1 Nm |
| Fastening Torque (Ground Connection (FE)): | M4: 1 Nm |
| Fastening Torque (Bus Connection): | M12: 0.5 Nm |
| Fastening Torque (Power Connection): | 7/8": 1.5 Nm |
| Fastening Torque (I/O Connection): | M12: 0.5 Nm |
| Included in Delivery: | Attachable Labels: 15x, Sealing Caps: 5x M12 |
| Protocol: | PROFINET |
| Connection: | M12 LAN, 4-poles, D-coded |
| Number of Connections: | 2 |
| Specification: | V2.3X |
| Conformance Class: | C |
| Performance Class: | RT (switch supports IRT) |
| Netload Class: | III |
| Transmission Rate: | Fast Ethernet (10/100 Mbit/s), Full Duplex |
| Transmission Method: | 100 BASE-TX, with auto negotiation and auto crossing |
| Cycle Time / Update Rate: | min. 1 ms |
| Addressing: | DCP |
| Fast Startup (FSU): | Supported, ≤ 1000 ms |
| Media Redundancy Protocol (MRP): | Supported, MRP client |
| Shared Device: | Not Supported |
| Topology Detection: | LLDP, SNMP V1 |
| Easy Device Replacement: | Supported, based on LLDP |
| Supported Network Protocols (Other): | ARP, HTTP, Ping, SNMP V1, TCP/IP |
| Protocol (EtherNet/IP): | EtherNet/IP |
| Connection: | M12 LAN, 4-poles, D-coded |
| Number of Connections: | 2 |
| Specification: | CIP V3.1x, EIP Adaption of CIP V1.1x |
| Transmission Rate: | Fast Ethernet (10/100 Mbit/s), Full Duplex |
| Transmission Method: | 100 BASE-TX, with auto negotiation and auto crossing |
| Cycle Time / Requested Packet Interval (RPI): | min. 1 ms |
| Addressing: | BootP, DHCP, Rotary Address Switches |
| Address Switches Range: | 0 to 255 dec |
| Connection Types: | Exclusive Owner, Input Only, Listen Only |
| CIP Msg Connection Limit: | 6 |
| CIP I/O Connection Limit: | 3 |
| Device Level Ring (DLR): | Supported, beacon based |
| Quick Connect (QC): | Supported, ≤ 500 ms |
| Supported Network Protocols (Other): | ACD, ARP, BootP, DHCP, HTTP, IGMP, Ping, TCP/IP |
| Protocol: | EtherCAT |
| Connection: | M12 LAN, 4-poles, D-coded |
| Number of Connections: | 2 |
| Specification: | ETG.1000 V1.2 |
| Transmission Rate: | Fast Ethernet (10/100 Mbit/s), Full Duplex |
| Transmission Method: | 100 BASE-TX, with auto negotiation and auto crossing |
| Cycle Time / Update Rate: | min. 250 µs |
| Addressing: | Auto-increment addressing, fixed position addressing |
| Mailbox Protocols: | CANopen over EtherCAT (CoE), File access over EtherCAT (FoE), Ethernet over EtherCAT (EoE) |
| Supported Network Protocols (Other): | Over EoE: HTTP, Ping, TCP/IP |
| Connection Module Supply Voltage: | 7/8" Power, 5-poles |
| Number of Connections: | 2 |
| Current Carrying Capacity of Connector: | max. 9 A |
| Module Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Module Supply Voltage (Range): | 18 V DC to 30 V DC |
| Current Consumption (typ.): | 120 mA (at 24 V DC) |
| Reverse Polarity Protection: | Yes |
| Status Indicator (System Supply): | LED green |
| Diagnostic Indicator: | LED red |
| Connection Sensor Supply Voltage: | M12 Power, 5-poles, L-coded |
| Current Carrying Capacity of Connector: | max. 9 A |
| Sensor Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Sensor Supply Voltage (Range): | 18 V DC to 30 V DC |
| Reverse Polarity Protection: | Yes |
| Status Indicator (Sensor Supply): | LED green |
| Diagnostic Indicator: | LED red |
| Connection Actuator Supply Voltage: | via Module Supply Connection |
| Current Carrying Capacity of Connector: | max. 9 A |
| Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Actuator Supply Voltage (Range): | 18 V DC to 30 V DC |
| Reverse Polarity Protection: | Yes |
| Status Indicator (Actuator Supply): | LED green |
| Diagnostic Indicator: | LED red |
| Number of Digital Input Channels: | max. 8, fixed |
| Connection: | M12, 5-poles, A-coded |
| Number of Ports: | 4x, X1 to X4 |
| Channel Type: | Type 3 acc. to IEC 61131-2 |
| Input Wiring: | 2-, 3-, 4-wire |
| Nominal Voltage: | 24 V DC via US (module power supply) |
| Nominal Current: | typ. 5 mA |
| Sensor Current Supply: | max. 200 mA per port (at 30°C) |
| Sensor Type: | PNP |
| Input Voltage Range "0" signal: | -3 V DC …+5 V DC |
| Input Voltage Range "1" signal: | 11 V DC … 30 V DC |
| Input Filter Time: | 3 ms, fixed |
| Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
| Status Indicator (Inputs): | LED white or yellow per channel |
| Diagnostic Indicator: | LED red per port |
| Number of Digital Output Channels: | max. 8, fixed |
| Connection: | M12, 5-poles, A-coded |
| Number of Ports: | 4x, X5 to X8 |
| Channel Type: | p-switching |
| Output Wiring: | 2-, 3-wire |
| Nominal Voltage: | 24 V DC via UL (actuator power supply) |
| Output Current per Channel: | max. 2 A |
| Output Current per Module: | max. 9 A |
| Galvanically Isolated: | Yes |
| Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
| Overload Behavior: | Manual restart |
| Status Indicator (Outputs): | LED white or yellow per channel |
| Diagnostic Idicator: | LED red per channel |
| US (System Supply Voltage) / FE: | 500 V DC |
| US / UL (Actuator Supply Voltage): | 500 V DC |
| UL / FE: | 500 V DC |
| Bus connection / FE: | 2000 V DC |
| EMC Directive: | 2014/30/EU |
| EN 61000-4-2 Electrostatic Discharge (ESD): | Criterion B; 4 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 Electromagnetic Field: | Criterion A; Field intensity: 10 V/m |
| EN 61000-4-4 Fast Transients (Burst): | Criterion B, 2 kV |
| EN 61000-4-5 Surge Voltage: | Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m |
| EN 61000-4-6 Conducted immunity: | Criterion A; Test voltage 10 V |
| EN 55022 Radio Interference Properties: | Class A |
| CE: | Yes |
| RoHS Compliant: | Yes |
| China RoHS-Compliant: | Yes |
| UL: | cULus Listed, UL 61010-1 |
| UL-File: | E230848 |
| CSA: | Yes, via UL |
| PNO: | Yes |
| ODVA: | Yes |
| ETG: | Yes |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
| Update and Revision: | Revision Number: 0.94 Revision Date: 02-20-2026 |