(109)LioN-P, I/O Standalone, Multiprotocol (PROFINET, EtherNet/IP and EtherCAT), industrial metal housing, 60 mm, up to IP67, 16 digital output channels (2 A) with galvanic isolation, 8 x M12 A-coded I/O connection, 5-poles, 2 x M12 D-coded bus connection, 4-poles, 2 x 7/8" power supply connection, 5-poles
Brand: | Belden |
Product Family: | I/O Systems: Active - Standalone |
Product Sub Family: | LioN-P |
Item Description: | 0980 ESL 392-111 |
Part Number: | 934882002 |
Device Type: | I/O Module |
Protocol: | Multiprotocol |
I/O Function: | 16DO |
Bus Connection: | M12, 4-poles, D-coded |
Power Connection (System Supply): | 7/8" Power, 5-poles |
I/O Connection: | M12, 5-poles, A-coded |
I/O Type: | Digital Output |
Housing Material: | Metal, Zinc Die-cast |
Housing Plating: | Nickel, matt |
Housing Color: | Grey Metallic |
Protection Degree / IP Rating**: | IP65, IP67 |
Potted: | Yes |
Dimensions (W x H x D): | 60 mm x 26 mm x 206 mm |
Weight: | 520 g |
Ambient Temperature (Operation)*: | -20 °C to 70 °C |
Ambient Temperature (Storage/Transport): | -25 °C to 85 °C |
Permissible Humidity (Operation): | 5 % ... 95 % (For UL applications max. 80 %) |
Permissible Humidity (Storage/Transport): | 5 % ... 95 % (For UL applications max. 80 %) |
Air Pressure (Operation): | 80 kPa … 106 kPa (up to 2000 m above sea level) |
Air Pressure (Storage/Transport): | 80 kPa … 106 kPa (up to 2000 m above sea level) |
Flammabilty Class: | UL 94 (IEC 61010) |
Protection Class: | III, IEC 61140, EN 61140, VDE 0140-1 |
Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
Vibration Resistance: | 15 g / 5 -500 Hz |
Shock Resistance: | 50 g / 11ms |
Mean Time To Failure (MTTF): | 714 years. acc. to Telcordia SR-332 (2011) 20°C |
Contact Base Material: | M12, D-coded, CuSn, Gold-plated | 7/8" CuZn, Gold-plated |
Contact Bearer Material: | PA / TPU |
O-Ring Material: | FKM |
Mounting: | 2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
Fastening Torque (Fixing Screw): | M4: 1 Nm |
Fastening Torque (Ground Connection (FE)): | M4: 1 Nm |
Fastening Torque (Bus Connection): | M12: 0.5 Nm |
Fastening Torque (Power Connection): | 7/8": 1.5 Nm |
Fastening Torque (I/O Connection): | M12: 0.5 Nm |
Included in Delivery: | Attachable Labels: 15x, Sealing Caps: 5x M12 |
Protocol: | PROFINET |
Connection: | M12 LAN, 4-poles, D-coded |
Number of Connections: | 2 |
Specification: | V2.3X |
Conformance Class: | C |
Performance Class: | RT (switch supports IRT) |
Netload Class: | III |
Transmission Rate: | Fast Ethernet (10/100 Mbit/s), Full Duplex |
Transmission Method: | 100 BASE-TX, with auto negotiation and auto crossing |
Cycle Time / Update Rate: | min. 1 ms |
Addressing: | DCP |
Fast Startup (FSU): | Supported, ≤ 1000 ms |
Media Redundancy Protocol (MRP): | Supported, MRP client |
Shared Device: | Not Supported |
Topology Detection: | LLDP, SNMP V1 |
Easy Device Replacement: | Supported, based on LLDP |
Supported Network Protocols (Other): | ARP, HTTP, Ping, SNMP V1, TCP/IP |
Protocol (EtherNet/IP): | EtherNet/IP |
Connection: | M12 LAN, 4-poles, D-coded |
Number of Connections: | 2 |
Specification: | CIP V3.1x, EIP Adaption of CIP V1.1x |
Transmission Rate: | Fast Ethernet (10/100 Mbit/s), Full Duplex |
Transmission Method: | 100 BASE-TX, with auto negotiation and auto crossing |
Cycle Time / Requested Packet Interval (RPI): | min. 1 ms |
Addressing: | BootP, DHCP, Rotary Address Switches |
Address Switches Range: | 0 to 255 dec |
Connection Types: | Exclusive Owner, Input Only, Listen Only |
CIP Msg Connection Limit: | 6 |
CIP I/O Connection Limit: | 3 |
Device Level Ring (DLR): | Supported, beacon based |
Quick Connect (QC): | Supported, ≤ 500 ms |
Supported Network Protocols (Other): | ACD, ARP, BootP, DHCP, HTTP, IGMP, Ping, TCP/IP |
Protocol: | EtherCAT |
Connection: | M12 LAN, 4-poles, D-coded |
Number of Connections: | 2 |
Specification: | ETG.1000 V1.2 |
Transmission Rate: | Fast Ethernet (10/100 Mbit/s), Full Duplex |
Transmission Method: | 100 BASE-TX, with auto negotiation and auto crossing |
Cycle Time / Update Rate: | min. 250 µs |
Addressing: | Auto-increment addressing, fixed position addressing |
Mailbox Protocols: | CANopen over EtherCAT (CoE), File access over EtherCAT (FoE), Ethernet over EtherCAT (EoE) |
Supported Network Protocols (Other): | Over EoE: HTTP, Ping, TCP/IP |
Connection Module Supply Voltage: | 7/8" Power, 5-poles |
Number of Connections: | 2 |
Current Carrying Capacity of Connector: | max. 9 A |
Module Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Module Supply Voltage (Range): | 18 V DC to 30 V DC |
Current Consumption (typ.): | 120 mA (at 24 V DC) |
Reverse Polarity Protection: | Yes |
Status Indicator (System Supply): | LED green |
Diagnostic Indicator: | LED red |
Connection Sensor Supply Voltage: | M12 Power, 5-poles, L-coded |
Connection Actuator Supply Voltage: | via Module Supply Connection |
Current Carrying Capacity of Connector: | max. 9 A |
Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range): | 18 V DC to 30 V DC |
Reverse Polarity Protection: | Yes |
Status Indicator (Actuator Supply): | LED green |
Diagnostic Indicator: | LED red |
Number of Digital Output Channels: | max. 16, fixed |
Connection: | M12, 5-poles, A-coded |
Number of Ports: | 8x, X1 to X8 |
Channel Type: | p-switching |
Output Wiring: | 2-, 3-wire |
Nominal Voltage: | 24 V DC via UL (actuator power supply) |
Output Current per Channel: | max. 2 A |
Output Current per Module: | max. 9 A |
Galvanically Isolated: | Yes |
Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
Overload Behavior: | Manual restart |
Status Indicator (Outputs): | LED white or yellow per channel |
Diagnostic Idicator: | LED red per channel |
US (System Supply Voltage) / FE: | 500 V DC |
US / UL (Actuator Supply Voltage): | 500 V DC |
UL / FE: | 500 V DC |
Bus connection / FE: | 2000 V DC |
EMC Directive: | 2014/30/EU |
EN 61000-4-2 Electrostatic Discharge (ESD): | Criterion B; 4 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 Electromagnetic Field: | Criterion A; Field intensity: 10 V/m |
EN 61000-4-4 Fast Transients (Burst): | Criterion B, 2 kV |
EN 61000-4-5 Surge Voltage: | Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m |
EN 61000-4-6 Conducted immunity: | Criterion A; Test voltage 10 V |
EN 55022 Radio Interference Properties: | Class A |
CE: | Yes |
RoHS Compliant: | Yes |
China RoHS-Compliant: | Yes |
UL: | cULus Listed, UL 61010-1 |
UL-File: | E230848 |
CSA: | Yes, via UL |
PNO: | Yes |
ODVA: | Yes |
ETG: | Yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
Update and Revision: | Revision Number: 0.92 Revision Date: 05-24-2023 |