Networking & Data Cable
(537)Industrial Ethernet Cable
(109)Enterprise Category Cable
(143)Industrial Protocol / Data Bus Cable
(285)Audio Cable
(492)Digital
(96)Analog
(137)Microphone
(42)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(255)Video Cable
(270)75 Ohm SDI Coax
(105)Camera Cable
(44)CATV & Satelite
(53)CCTV & Security
(30)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(356)50 Ohm Transmission Cable
(66)75 Ohm SDI Coax
(99)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(2)CCTV & Security Cable
(30)Computer and Instrumentation Cable
(11)Multi-Media Cable
(33)Fiber Cable
(11301)Indoor Fiber Cable
(1449)Indoor/Outdoor Fiber Cable
(5454)Outdoor Fiber Cable
(4054)SMPTE Cable
(14)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(755)Instrumentation Cable
(317)UL 300V PLTC/PLTC-ER Cable
(174)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(451)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(531)Audio, Sound, & Control Cable
(193)Access Control Cable
(25)Fire Alarm Cable
(72)Nurse Call
(2)Security & Alarm Cable
(198)Surveillance Cable
(41)Connectors & Outlets
(2607)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(15)Fiber Connectors
(46)Mechanical Connectors
(20)Fiber Connector Accessories
(8)Adapters
(2)Fusion Splice-On Connectors
(16)Valve Connectors
(537)Type A
(423)Type A Field Attachables
(298)Type A Receptacles
(30)Type A Single-Ended Cordsets
(82)Type A Accessories
(13)Type B
(71)Type C
(43)Cross Connect Systems
(16)Category 6A Cross Connect Systems
(3)Category 6 Cross Connect Systems
(7)Category 5E Cross Connect Systems
(6)Power Connectors
(750)M12 Power
(281)NR Series
(29)ST Series
(59)CA Series
(12)7/8", 1", 1 1/8" Series
(207)M23 Circular Connectors
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(886)M12
(629)Field Attachables
(37)Receptacles
(143)Single-Ended Cordsets
(235)M12-M12 Cordsets
(150)M12-M8 Cordsets
(64)M8
(300)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(119)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)Accessories
(18)M8 and M12 Splitter
(3)Workstation Outlets
(71)KeyConnect Outlets
(12)MDVO-Style Outlets
(10)MediaFlex System
(17)Multi Media Modules
(17)Workstation Consolidation
(15)Data Connectors
(131)Assemblies & Cordsets
(798)Fiber Patch Cords
(318)Double-Ended Cordsets
(65)Pigtails
(15)Pre-Terminated Assemblies
(359)AV Assemblies
(10)Patch Panels & Components
(386)Fiber Patch Panels
(42)Preloaded Coupler Patch Panels
(2)Modular (Empty) Panels
(5)Fiber Cassettes
(145)Adapter Frames
(63)Adapter Strips
(13)Fiber Wall Mounts
(7)Patch Panel Accessories
(36)Industrial Networking
(919)RS20/30
(14)SPIDER Fast/Gigabit Switches
(74)Managed Switches
(316)BOBCAT
(95)BXS
(8)GECKO Switches
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)MICE - Modular Switches
(31)RSB20 Basic Switches
(36)RS20/30/40 Switches
(57)RSR Switches
(18)RED25 Switches
(4)RSP/RSPL/RSPS/RSPE Switches
(40)Rack Mount Switches
(119)DRAGON MACH4000
(15)GREYHOUND 105/106
(9)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 103
(4)MACH1020/1030
(3)MACH1040
(4)MACH100
(29)MACH4000
(21)IP65/IP67 Switches & Routers
(56)Embedded Ethernet
(4)Routers & WAN
(1)Security & Firewalls
(22)Edge Device
(1)Wireless
(24)Cellular Routers
(10)Wireless LAN Devices
(12)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)OpenBAT-R / -F
(2)Wireless LAN Controller
(2)Software
(94)Secure Remote Access
(8)Network Management
(17)Software Tools
(4)Device Software
(65)Accessories
(146)Transceivers
(66)Fast Ethernet SFP Transceiver
(14)Fast Ethernet Bi-Directional SFP Transceivers
(6)Gigabit Ethernet SFP Transceiver
(15)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
(5)10 Gigabit Ethernet XFP and SFP+ Transceivers
(13)DAC cable
(1)Auto-Configuration Adapter – ACA
(9)Connectors
(5)Mounting Accessories
(19)MIPP
(6)Miscellaneous Accessories
(12)Power Supplies and Cables
(18)Power over Ethernet (PoE) Injector
(3)Serial to Ethernet converters
(1)Terminal Cables
(7)Wireless Accessories
(1)FiberINTERFACES
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
(353)Server Cabinets
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
(32)Shelves
(1)Cabinet Accessories
(21)Lacing Accessories
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
(54)Fiber Splicers & Tool Kits
(9)Label & Identification
(7)Fanout & Breakout Kits
(2)Outlet & Hardware Accessories
(17)I/O Systems
(191)Ethernet I/O Modules
(34)IO-Link Masters and Devices
(36)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)LioN-P, I/O Standalone, EtherNet/IP, industrial metal housing, 60 mm, up to IP69K, 16 digital in-/output channels (universal I/O) (2 A), 8 x M12 A-coded I/O connection, 5-poles, 2 x M12 D-coded bus connection, 4-poles, 2 x M12 L-coded power supply connection, 5-poles
Brand: | Belden |
Product Family: | I/O Systems: Active - Standalone |
Product Sub Family: | LioN-P |
Item Description: | 0980 ESL 310-121 |
Part Number: | 934839007 |
Device Type: | I/O Module |
Protocol: | EtherNet/IP |
I/O Function: | 16DIO |
Bus Connection: | M12, 4-poles, D-coded |
Power Connection (System Supply): | M12 Power, 5-poles, L-coded |
I/O Connection: | M12, 5-poles, A-coded |
I/O Type: | Digital In-/Output (Universal) |
Housing Material: | Metal, Zinc Die-cast |
Housing Plating: | Nickel, matt |
Housing Color: | Grey Metallic |
Protection Degree / IP Rating**: | IP65, IP67, IP69K |
Potted: | Yes |
Dimensions (W x H x D): | 60 mm x 31 mm x 200 mm |
Weight: | 500 g |
Ambient Temperature (Operation)*: | -20 °C to 70 °C |
Ambient Temperature (Storage/Transport): | -25 °C to 85 °C |
Permissible Humidity (Operation): | 5 % ... 95 % (For UL applications max. 80 %) |
Permissible Humidity (Storage/Transport): | 5 % ... 95 % (For UL applications max. 80 %) |
Air Pressure (Operation): | 80 kPa … 106 kPa (up to 2000 m above sea level) |
Air Pressure (Storage/Transport): | 80 kPa … 106 kPa (up to 2000 m above sea level) |
Flammabilty Class: | UL 94 (IEC 61010) |
Protection Class: | III, IEC 61140, EN 61140, VDE 0140-1 |
Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
Vibration Resistance: | 15 g / 5 -500 Hz |
Shock Resistance: | 50 g / 11ms |
Mean Time To Failure (MTTF): | 405 years. acc. to Telcordia SR-332 (2011) 20°C |
Contact Base Material: | M12, D-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated |
Contact Bearer Material: | PA |
O-Ring Material: | FKM |
Mounting: | 2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
Fastening Torque (Fixing Screw): | M4: 1 Nm |
Fastening Torque (Ground Connection (FE)): | M4: 1 Nm |
Fastening Torque (Bus Connection): | M12: 0.5 Nm |
Fastening Torque (Power Connection): | M12: 0.5 Nm |
Fastening Torque (I/O Connection): | M12: 0.5 Nm |
Included in Delivery: | Attachable Labels: 15x, Sealing Caps: 5x M12 |
Protocol (EtherNet/IP): | EtherNet/IP |
Connection: | M12 LAN, 4-poles, D-coded |
Number of Connections: | 2 |
Specification: | CIP V3.2x, EIP Adaption of CIP V1.2x |
Transmission Rate: | Fast Ethernet (10/100 Mbit/s), Full Duplex |
Transmission Method: | 100 BASE-TX, with auto negotiation and auto crossing |
Cycle Time / Requested Packet Interval (RPI): | min. 1 ms |
Addressing: | BootP, DHCP, Rotary Address Switches |
Address Switches Range: | 0 to 255 dec |
Connection Types: | Exclusive Owner, Input Only, Listen Only |
CIP Msg Connection Limit: | 6 |
CIP I/O Connection Limit: | 3 |
Device Level Ring (DLR): | Supported, beacon based |
Quick Connect (QC): | Supported, ≤ 500 ms |
Supported Network Protocols (Other): | ACD, ARP, BootP, DHCP, HTTP, IGMP, Ping, TCP/IP |
Connection Module Supply Voltage: | M12 Power, 5-poles, L-coded |
Number of Connections: | 2 |
Current Carrying Capacity of Connector: | max. 16 A |
Module Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Module Supply Voltage (Range): | 18 V DC to 30 V DC |
Current Consumption (typ.): | 120 mA (at 24 V DC) |
Reverse Polarity Protection: | Yes |
Status Indicator: | LED green |
Diagnostic Indicator: | LED red |
Connection Sensor Supply Voltage: | M12 Power, 5-poles, L-coded |
Current Carrying Capacity of Connector: | max. 16 A |
Sensor Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Sensor Supply Voltage (Range): | 18 V DC to 30 V DC |
Reverse Polarity Protection: | Yes |
Status Indicator: | LED green |
Diagnostic Indicator: | LED red |
Connection Actuator Supply Voltage: | via Module Supply Connection |
Current Carrying Capacity of Connector: | max. 16 A |
Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range): | 18 V DC to 30 V DC |
Reverse Polarity Protection: | Yes |
Status Indicator: | LED green |
Diagnostic Indicator: | LED red |
Number of Digital Input Channels: | max. 16, universal |
Connection: | M12, 5-poles, A-coded |
Number of Ports: | 8x, X1 to X8 |
Channel Type: | Type 3 acc. to IEC 61131-2 |
Input Wiring: | 2-, 3-, 4-wire |
Nominal Voltage: | 24 V DC via US (module power supply) |
Nominal Current: | typ. 5 mA |
Sensor Current Supply: | max. 500 mA per port |
Sensor Type: | PNP |
Input Voltage Range "0" signal: | -3 V DC …+5 V DC |
Input Voltage Range "1" signal: | 11 V DC … 30 V DC |
Input Filter Time: | 3 ms, fixed |
Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
Status Indicator: | LED white or yellow per channel |
Diagnostic Indicator: | LED red per port |
Number of Digital Output Channels: | max. 16, universal |
Connection: | M12, 5-poles, A-coded |
Number of Ports: | 8x, X1 to X8 |
Channel Type: | p-switching |
Output Wiring: | 2-wire |
Nominal Voltage: | 24 V DC via UL (actuator power supply) |
Output Current per Channel: | max. 2 A |
Output Current per Module: | max. 9 A |
Galvanically Isolated: | No |
Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
Overload Behavior: | Auto off and on switching / Manual restart |
Status Indicator: | LED white or yellow per channel |
Diagnostic Idicator: | LED red per channel |
US (System Supply Voltage) / FE: | 500 V DC |
UL / FE: | 500 V DC |
Bus connection / FE: | 2000 V DC |
EMC Directive: | 2014/30/EU |
EN 61000-4-2 Electrostatic Discharge (ESD): | Criterion B; 4 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 Electromagnetic Field: | Criterion A; Field intensity: 10 V/m |
EN 61000-4-4 Fast Transients (Burst): | Criterion B, 2 kV |
EN 61000-4-5 Surge Voltage: | Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m |
EN 61000-4-6 Conducted immunity: | Criterion A; Test voltage 10 V |
EN 55022 Radio Interference Properties: | Class A |
CE: | Yes |
RoHS Compliant: | Yes |
China RoHS-Compliant: | Yes |
UL: | cULus Listed, UL 61010-1 |
UL-File: | E230848 |
CSA: | Yes, via UL |
ODVA: | Yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
Update and Revision: | Revision Number: 0.77 Revision Date: 04-08-2022 |