Product Hierarchy
Product Hierarchy

0980 ESL 109-122 - LioN-P, PROFINET IO-Link Master, 4DI + 8IOL (8x M8), M12 L-coded Power Supply, Metal, 30 mm




LioN-P, IO-Link Master, PROFINET, industrial metal housing, 30 mm, up to IP69K, 4 digital input and 8 IO-Link Master, 8 x M8 B-coded I/O connection, 5-poles, 2 x M12 D-coded bus connection, 4-poles, 2 x M12 L-coded power supply connection, 5-poles

Product Description

Product Family: I/O Systems: Active - Standalone
Product Sub Family: LioN-P
Item Description: 0980 ESL 109-122
Part Number: 934857001
Device Type: IO-Link Master
Protocol: PROFINET
I/O Function: 4DI 8IOL
Bus Connection: M12 LAN, 4-poles, D-coded
Power Connection (System Supply): M12 Power, 5-poles, L-coded
I/O Connection: M8, 5-poles, B-coded
I/O Type: IO-Link Master

General Data

Housing Material: Metal, Zinc Die-cast
Housing Plating: Nickel, matt
Housing Color: Grey Metallic
Protection Degree / IP Rating**: IP65, IP67, IP69K
Potted: Yes
Dimensions (W x H x D): 30 mm x 43 mm x 204 mm
Weight: 450 g
Ambient Temperature (Operation)*: -20 °C to 70 °C
Ambient Temperature (Storage/Transport): -25 °C to 85 °C
Permissible Humidity (Operation): 5 % ... 95 % (For UL applications max. 80 %)
Permissible Humidity (Storage/Transport): 5 % ... 95 % (For UL applications max. 80 %)
Air Pressure (Operation): 80 kPa … 106 kPa (up to 2000 m above sea level)
Air Pressure (Storage/Transport): 80 kPa … 106 kPa (up to 2000 m above sea level)
Flammabilty Class: UL 94 (IEC 61010)
Protection Class: III, IEC 61140, EN 61140, VDE 0140-1
Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Vibration Resistance: 15 g / 5 -500 Hz
Shock Resistance: 50 g / 11ms
Mean Time To Failure (MTTF): 675 years. acc. to Telcordia SR-332 (2011) 20°C
Contact Base Material: M12, D-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated
Contact Bearer Material: PA
O-Ring Material: FKM
Mounting: 2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.
Fastening Torque (Fixing Screw): M4: 1 Nm
Fastening Torque (Ground Connection (FE)): M4: 1 Nm
Fastening Torque (Bus Connection): M12: 0.5 Nm
Fastening Torque (Power Connection): M12: 0.5 Nm
Fastening Torque (I/O Connection): M8: 0.3 Nm
Included in Delivery: Attachable Labels: 15x, Sealing Caps: 5x M12

PROFINET

Protocol: PROFINET
Connection: M12 LAN, 4-poles, D-coded
Number of Connections: 2
Specification: V2.3X
Conformance Class: C
Performance Class: RT (switch supports IRT)
Netload Class: II
Transmission Rate: Fast Ethernet (10/100 Mbit/s), Full Duplex
Transmission Method: 100 BASE-TX, with auto negotiation and auto crossing
Cycle Time / Update Rate: min. 1 ms
Addressing: DCP
Fast Startup (FSU): Supported, ≤ 2000 ms
Media Redundancy Protocol (MRP): Supported, MRP client
Shared Device: Supported
Topology Detection: LLDP, SNMP V1
Easy Device Replacement: Supported, based on LLDP
Supported Network Protocols (Other): ARP, HTTP, Ping, SNMP V1, TCP/IP

Power Supply

Connection Module Supply Voltage: M12 Power, 5-poles, L-coded
Number of Connections: 2
Current Carrying Capacity of Connector: max. 16 A
Module Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Module Supply Voltage (Range): 18 V DC to 30 V DC
Current Consumption (typ.): 180 mA (at 24 V DC)
Reverse Polarity Protection: Yes
Status Indicator: LED green
Diagnostic Indicator: LED red
Connection Sensor Supply Voltage: M12 Power, 5-poles, L-coded
Current Carrying Capacity of Connector: max. 16 A
Sensor Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Sensor Supply Voltage (Range): 18 V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator: LED green
Diagnostic Indicator: LED red
Connection Actuator Supply Voltage: via Module Supply Connection
Current Carrying Capacity of Connector: max. 16 A
Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 18 V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator: LED green
Diagnostic Indicator: LED red

IO-Link Master Channels

Number of IO-Link Master Channels: max. 8, configurable
Connection: M8, 5-poles, B-coded
IO-Link Class A Ports: 4x, X1 to X4
IO-Link Class B Ports: 4x, X5 to X8
IO-Link Specification: V1.1.2
Parameter Storage: Supported
Supported COM Modes: 4.8 kBaud (COM 1), 38.4 kBaud (COM 2), 230.4 kBaud (COM 3)
Cycle Time / Update Rate: min. 8 ms for all channels at 32 Byte IN / OUT
Nominal Voltage: 24 V DC via US (system power supply)
Nominal Current C/Q (Pin 4): max. 500 mA (via US)
Nominal Current 1L+ (Pin 1): max. 500 mA (via US)
Nominal Current 2L+/Uaux (Pin 2, B Ports): max. 4 A per module (via Uaux)
Perm. Conductor Length to Device: ≤ 20 m
Status Indicator: LED green per channel
Diagnostic Indicator: LED red per port

Digital Input Channels

Number of Digital Input Channels: max. 12, configurable
Connection: M8, 5-poles, B-coded
Number of Ports: 8x, X1 to X8
Channel Type: Type 1 acc. to IEC 61131-2
Input Wiring: 2-, 3-wire
Nominal Voltage: 24 V DC via US (module power supply)
Nominal Current: typ. 3 mA
Sensor Current Supply: max. 500 mA per port via 1L+
Sensor Type: PNP
Input Voltage Range "0" signal: -0,3V DC ... 5 V DC
Input Voltage Range "1" signal: 15 V DC ... 30 V DC
Protective Circuit: Electronicaly: Overload protection, short-circuit protection
Status Indicator: LED white or yellow per channel
Diagnostic Indicator: LED red per port

Digital Output Channels

Number of Digital Output Channels: max. 8, configurable
Connection: M8, 5-poles, B-coded
Number of Ports: 8x, X1 to X8
Channel Type: p-switching
Output Wiring: 2-wire
Nominal Voltage: 24 V DC via US (system power supply)
Output Current per Channel: max. 0.5 A (Pin 4)
Output Current per Module: max. 9 A
Galvanically Isolated: No
Protective Circuit: Electronicaly: Overload protection, short-circuit protection
Overload Behavior: Auto off and on switching / Manual restart
Status Indicator: LED white or yellow per channel
Diagnostic Idicator: LED red per port

Electrical Isolation

US (System Supply Voltage) / FE: 500 V DC
Uaux / FE: 500 V DC
Bus connection / FE: 2000 V DC

EMC Conformance

EMC Directive: 2014/30/EU
EN 61000-4-2 Electrostatic Discharge (ESD): Criterion B; 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 Electromagnetic Field: Criterion A; Field intensity: 10 V/m
EN 61000-4-4 Fast Transients (Burst): Criterion B, 2 kV
EN 61000-4-5 Surge Voltage: Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m
EN 61000-4-6 Conducted immunity: Criterion A; Test voltage 10 V
EN 55022 Radio Interference Properties: Class A

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Approvals

UL: cULus Listed, UL 61010-1
UL-File: E230848
CSA: Yes, via UL
PNO: Yes
IO-Link: Yes

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Update and Revision: Revision Number: 0.34 Revision Date: 04-16-2020
dxf_drawing_0980 ESL 109-122.zip
3D-step-file_LioN-P_0980 ESL 109-122.zip
Short Form Catalog IO Systems German.pdf
Short Form Catalog IO Systems English.pdf
CE_Certification_0980-ESL-109-122_LioN-P-PN-IOL-161026247-934857001.pdf
China_RoHS_0980 ESL 109-122.pdf
IOLM1.3-TMG_Device_Tool-BeldenDeutschlandGmbH-LioN_P-20170728.zip
GSDML-V2.31-LumbergAutomation-LioN-P-20180118.zip
GSDML-V2.32-LumbergAutomation-LioN-P-20180118.zip
GSDML-V2.33-LumbergAutomation-LioN-P-20180118.zip
Manual-IO_LioN-P_PROFINET_IO-Link-Master_DE-2V1-2017.pdf
Manual-IO_LioN-P_PROFINET_IO-Link-Master_EN-2V1-2017.pdf
Manual-IO_LioN-P_PROFINET_IO-Link-Master_FR-2V1-2017.pdf
LioN-Power IO-Link System Bulletin English.pdf
LioN-Power IO-Link System Bulletin German.pdf
QuickStartGuide-IO-PROFINET-LioN_P-Firmware_Update_Zip-EN-V1.0-2017.pdf
QuickStartGuide-IO-PROFINET-LioN_P-Firmware_Update_Zip-DE-V1.0-2017.pdf
QuickStartGuide-IO-EtherNetIP-LioN_P-IO-Link_Master-OMRON_SYSMAC-EN-V01-2017.pdf
Safety_Insert_LioN-P.pdf
LioN Management Suite – LMS.zip
No accessories are available for this product